NXP Semiconductors


Select site:

English

PSMN025-100D

Selection guide

Datasheet

PSMN025-100D
(Product Specification)
21-Nov-08, 11 pages, 178 kB

Download all documentation

PSMN025-100D - N-channel TrenchMOS SiliconMAX standard level FET

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

SiliconMAX standard level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in computing, communications, consumer and industrial applications only.

Features

  • Higher operating power due to low thermal resistance
  • Low conduction losses due to low on-state resistance
  • Suitable for high frequency applications due to fast switching characteristics

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PSMN025-100DPSMN025-100D,1189340 558 03118Volume productionSOT428
(DPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PSMN025-100DPSMN025-100D,118PSMN025-100D
week 1, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PSMN025-100D9340 558 03118  PSMN025-100D,118  2.0500NAFUTURE ELECTRONICS50 11/7/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,500 11/7/2009Buy online 

Applications

  • DC-to-DC converters
  • Switched-mode power supplies

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
VGS(th)(V)
PSMN025-100DSOT428
(DPAK)
N100.047.025.0150.061.0260.0DPAKN25.01 (min)