NXP Semiconductors


Select site:

English

PSMN1R3-30YL

Selection guide

Datasheet

PSMN1R3-30YL
(Product Specification)
25-Jun-09, 14 pages, 213 kB

Download all documentation

PSMN1R3-30YL - N-channel 30 V 1.3 mOhm logic level MOSFET in LFPAK

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Logic level N-channel MOSFET in LFPAK package qualified to 150 Cel. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.

Features

  • Advanced TrenchMOS provides low RDSon and low gate charge
  • High efficiency gains in switching power convertors
  • Improved mechanical and thermal characteristics
  • LFPAK provides maximum power density in a Power SO8 package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PSMN1R3-30YLPSMN1R3-30YL,1159340 638 11115Volume productionSOT1023
(LFPAK2)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PSMN1R3-30YLPSMN1R3-30YL,115PSMN1R3-30YL

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PSMN1R3-30YL9340 638 11115  PSMN1R3-30YL,115  NADIGI-KEY CORPORATION1,185 11/12/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS1,500 11/12/2009Buy online 

Applications

  • DC-to-DC converters
  • Lithium-ion battery protection
  • Load switching
  • Motor control
  • Server power supplies


Related applications
OR-ing solution (AC)
OR-ing solution (DC)
LCD TV - MMS functionality

Parametrics/similar products

Type numberPackagechannel typeVDS(V)ID(A)QGD(nC)Ptot(W)QG(tot)(nC)Qr(nC)Package reference codeAEC-Q101
qualification
status
RDSon
[VGS = 10 V](mΩ)
RDSon
[VGS = 4.5 V](mΩ)
VGS(th)(V)
PSMN1R3-30YLSOT1023
(LFPAK2)
N30.0100.09.3121.046.653.0LFPAK2N1.31.951.7


Similar products
PSMN1R3-30YL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.