NXP Semiconductors


Select site:

English

PSMN2R5-30YL

Selection guide

Datasheet

(Product Specification)
v.3.0, 28-Dec-09, 14 Pages, 231kB

Download all documentation

General description

Logic level N-channel enhancement mode Field-Effect Transistor (FET) in a plastic package using TrenchMOS technology. This product is designed and qualified for use in industrial and communications applications.

Features and benefits

  • High efficiency due to low switching and conduction losses
  • Suitable for logic level gate drive sources

Applications

  • Class-D amplifiers
  • DC-to-DC converters
  • Motor control
  • Server power supplies

Quick reference

SymbolParameterConditionsMinTyp/NomMaxUnit
VDSdrain-source voltageTj ≥ 25 °C; Tj ≤ 175 °C  30V
IDdrain currentTmb = 25 °C; VGS = 10 V [0]  100A
Ptottotal power dissipationTmb = 25 °C  88W
Dynamic characteristics
QGDgate-drain chargeVGS = 4.5 V; ID = 10 A; VDS = 12 V 6.5 nC
QG(tot)total gate chargeVGS = 4.5 V; ID = 10 A; VDS = 12 V 27 nC
Static characteristics
RDSondrain-source on-state resistanceVGS = 10 V; ID = 15 A; Tj = 25 °C 1.792.4

Similar Products

PSMN2R5-30YL links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Pinning information

PinSymbolDescriptionSimplified outlineGraphic symbol
1SsourceSOT669 (LFPAK)
2Ssource
3Ssource
4Ggate
mbDmounting base; connected to drain

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PSMN2R5-30YL934063071115PSMN2R5-30YL,115NAMOUSER ELECTRONICS1,475003/18/2010Buy onlineOrder samples
NANEWARK25003/18/2010Buy online
EUFARNELL270003/18/2010Buy online
NADIGI-KEY CORPORATION1,500003/18/2010Buy online
NADIGI-KEY CORPORATION2,919003/18/2010Buy online
NAMOUSER ELECTRONICS1,475003/18/2010Buy online
JAPANCHIP ONE STOPyes0003/19/2010Buy online

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PSMN2R5-30YLPSMN2R5-30YL,1159340 630 71115Volume productionSOT669
(LFPAK)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PSMN2R5-30YLPSMN2R5-30YL,115PSMN2R5-30YL

Quality and reliability disclaimer

Design support

Application note

Logic level VGS ratings for NXP power MOSFETs (v.1.0, 18-Jul-08)
LFPAK MOSFET thermal design guide (v.1.1, 14-Jan-10)

Leaflet

LFPAK - The Toughest Power SO8 (v.1.2, 17-Mar-10)
25 V to 100 V MOSFETs in Power-SO8 (v.1.0, 13-Jan-10)

Selection guide

Power MOSFET Selection guide 2009 (v.1.3, 24-Nov-09)

SPICE model

PSMN2R5-30YL SPICE model (v.1.0, 16-Mar-10)

Thermal model

PSMN2R5-30YL Thermal model (v.1.0, 27-Aug-08)