Standard level N-channel MOSFET in LFPAK package qualified to 175 Cel. This product is designed and qualified for use in a wide range of industrial, communications and domestic equipment.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PSMN4R0-40YS | PSMN4R0-40YS,115 | 9340 639 37115 | Volume production | SOT669
(LFPAK) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PSMN4R0-40YS | PSMN4R0-40YS,115 | PSMN4R0-40YS |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PSMN4R0-40YS | 9340 639 37115 | PSMN4R0-40YS,115 | Order samples |
Related applications
Push-pull converter (DC)
Single transistor flyback (DC)
Two transistor flyback (DC)
Forward converter (DC)
| Type number | Package | channel type | VDS(V) | ID(A) | QGD(nC) | Ptot(W) | QG(tot)(nC) | Qr(nC) | Package reference code | AEC-Q101 qualification status | RDSon [VGS = 10 V](mΩ) | VGS(th)(V) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| PSMN4R0-40YS | SOT669
(LFPAK) | N | 40.0 | 100.0 | 7.0 | 106.0 | 38.0 | 45.0 | LFPAK | N | 4.2 | 4.6 (max) |