NXP Semiconductors


Select site:

English

PSSI2021SAY

Selection guide

Datasheet

PSSI2021SAY
(Product Specification)
11-Sep-09, 12 pages, 66 kB

Download all documentation

PSSI2021SAY - Constant current source in SOT353 package

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Resistor-equipped PNP transistor with two diodes on one chip in a SOT353 (SC-88A) plastic package. Stabilized output current of between 15 uA and 50 mA by connection of an external resistor between pins 4 and 5.

Features

  • One chip integrated constant current source
  • Output current setting by use of an external resistor
  • Very small package
  • Reduces component count and board space

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PSSI2021SAYPSSI2021SAY,1159340 565 64115Volume productionSOT353Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PSSI2021SAYPSSI2021SAY,115PSSI2021SAY
week 31, 2003

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PSSI2021SAY9340 565 64115  PSSI2021SAY,115  0.3200NAMOUSER ELECTRONICS1,321 11/20/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS1,321 11/20/2009Buy online 
    NAFUTURE ELECTRONICS138,931 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING63,000 11/19/2009Buy online 

Applications

  • Automotive applications
  • Generic constant current source
  • Constant current LED driver
  • Active bias control for audio amplifiers

Block diagrams/pinning

Design support

Support Models

Parametrics/similar products

Type numberPackageDescription
PSSI2021SAYSOT353
Constant Current Source


Similar products
PSSI2021SAY links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.