The High-Speed Serial Logic Translator provides a point solution that addresses the various interface logic requirements of Optical Transceiver Modules. The product offers a compact translation between LVDS and PECL high speed serial data lines. This provides the end users a simple way to mix or match Optical Transceiver ICs from various vendors to maximize desired performance and reduces the need to redesign interfaces to accommodate new Optical Transceiver ICs.
The High-Speed Serial Logic Translator comes in two translation choices to allow mixing LVDS and PECL input/outputs. The product is offered in a small, convenient, 8-pin package.
Figure 1 shows the High-Speed Serial Logic Translator Device in a typical high speed optical module application. Figure 2 shows the circuit block diagrams.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PTN3310D | PTN3310D,112 | 9352 676 14112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| PTN3310D | PTN3310D,118 | 9352 676 14118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| PTN3310DP | PTN3310DP,118 | 9352 718 19118 | Volume production | SOT505-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| PTN3310D | PTN3310D,112 | PTN3310D |
| week 5, 2005 | ||||
| PTN3310D | PTN3310D,118 | PTN3310D |
| week 5, 2005 | ||||
| PTN3310DP | PTN3310DP,118 | PTN3310DP |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| PTN3310D | 9352 676 14112 | PTN3310D,112 | 2.0500 | NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 950 | 3/13/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,950 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| PTN3310D | 9352 676 14118 | PTN3310D,118 | 1.9400 | NA | MOUSER ELECTRONICS | 192 | 3/13/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 192 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online | ||||||
| PTN3310DP | 9352 718 19118 | PTN3310DP,118 | 2.0500 | NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,939 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | Application | Operating temp.(Cel) | Data transfer rate(Mb/s) | Operating Frequency(MHz) | Inputs | Outputs | Rise/fall time(ps) |
|---|---|---|---|---|---|---|---|---|---|
| PTN3310D | SOT96-1
(SO8) | 3.0~3.6 | high-speed serial logic translation | -40~+85 | 1500 | 750 | 1 x LVDS | 1 x Differential PECL | 200 |
| PTN3310DP | SOT505-1
(TSSOP8) | 3.0~3.6 | high-speed serial logic translation | -40~+85 | 1500 | 750 | 1 x LVDS | 1 x Differential PECL | 200 |
Similar products
PTN3310_PTN3311
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.