NXP Semiconductors


Select site:

English

Datasheet

PTN3332
(Product Specification)
14-Aug-06, 16 pages, 88 kB

Download all documentation

General description

The PTN3332 is a differential line receiver that implements the electrical characteristics of Low-Voltage Differential Signaling (LVDS). This device meets or exceeds the requirements of the ANSI TIA/EIA-644 Standard. LVDS is used to achieve higher data rates on commonly used media. LVDS overcomes the limitations of achievable slew rates and EMI restrictions of previous differential signaling techniques. The PTN3332 operates at a 3.3 V supply level. Any of the four differential receivers provides a valid logical output state with a +-100 mV differential input voltage within the input common-mode voltage range. The input common-mode voltage range allows 1 V of ground potential difference between two LVDS nodes.

The intended application of this device is for point-to-point baseband transmission rates over a controlled impedance media of approximately 100 Ohm. The maximum rates and distance of data transfer are dependent upon the attenuation characteristics of the media selected and the noise coupling to the environment.

The PTN3332 is designed to function over the full industrial temperature range of -40 Cel to +85 Cel.

Features

  • Meets or exceeds the requirements of ANSI TIA/EIA-644 Standard
  • Designed for signaling rates of up to 400 Mbit/s
  • Differential input thresholds of +-100 mV
  • Power dissipation of 60 mW typical at 200 MHz
  • Typical propagation delay of 2.6 ns
  • Low Voltage TTL (LVTTL) logic output levels
  • Pin compatible with AM26LS32 and SN65LVDS32
  • Open-circuit fail safe

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PTN3332DPTN3332D9352 711 02112Volume productionSOT109-1
(SO16)
TubeStandard MarkingPTN3332D
week 45, 2004
PTN3332DPTN3332D-T9352 711 02118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard MarkingPTN3332D
week 45, 2004
PTN3332DHPTN3332DH9352 711 03112Volume productionSOT403-1
(TSSOP16)
TubeStandard MarkingPTN3332DH
week 48, 2004
PTN3332DHPTN3332DH-T9352 711 03118Volume productionSOT403-1
(TSSOP16)
Reel Pack, SMD, 13"Standard MarkingPTN3332DH
week 48, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PTN3332D9352 711  02112  2.3100     not available
PTN3332D9352 711  02118  2.3100     not available
PTN3332DH9352 711  03112  2.3100     not available
PTN3332DH9352 711  03118  2.3100     not available

Applications

  • Low voltage, low EMI, high speed differential signal receiver
  • Point-to-point high speed data transmission
  • High performance switches and routers

Block diagrams/pinning

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ApplicationOther
features
Operating
temp.(Cel)
Data
transfer
rate(Mb/s)
Operating Frequency(MHz)InputsOutputsRise/fall time(ps)
PTN3332DSOT109-1
(SO16)
3.0~3.6high-speed serial logic translationoutput enable-40~+854002004 x LVDS4 x LVTTL500
PTN3332DHSOT403-1
(TSSOP16)
3.0~3.6high-speed serial logic translationoutput enable-40~+854002004 x LVDS4 x LVTTL500


Similar products
PTN3332 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.