NXP Semiconductors


Select site:

English

Datasheet

PUMF12
(Product Specification)
07-Nov-02, 8 pages, 55 kB

Download all documentation

PNP general purpose transistor; NPN resistor-equipped transistor

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

PNP general purpose transistor and an NPN resistor-equipped transistor in a SOT363 (SC-88) plastic package.

Features

  • General purpose transistor and resistor equipped transistor in one package
  • 100 mA collector current
  • 50 V collector-emitter voltage
  • 300 mW total power dissipation
  • SOT363 package; replaces two SOT323 (SC-70)packaged devices on same PCB area
  • Reduced pick and place costs.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PUMF12PUMF12 T/R9340 573 32115Volume productionSOT363
(UMT6)
Tape reel smdStandard MarkingPUMF12
week 23, 2003

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PUMF129340 573  32115  0.1000NAFUTURE ELECTRONICS3,00012/3/2008 Buy online Order samples

Applications

  • Power management switch for portable equipment, e.g. cellular phone and CD player
  • Switch for regulator.

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.