NXP Semiconductors


Select site:

English

PVR100AD-B series

Selection guide

Datasheet

PVR100AD-B series
(Product Specification)
31-Oct-06, 17 pages, 104 kB

Download all documentation

PVR100AD-B series - Voltage regulator series

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Integrated Zener diode and NPN bipolar transistor in one package.

Features

  • Integrated Zener diode and bipolar transistor
  • Output voltage options: 2.5 V, 3 V, 3.3 V, 5 V and 12 V
  • Output power dissipation capability: 380 mW
  • Small Surface-Mounted Device (SMD) plastic package

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
PVR100AD-B12VPVR100AD-B12V,1159340 601 51115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
PVR100AD-B2V5PVR100AD-B2V5,1159340 601 46115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
PVR100AD-B3V0PVR100AD-B3V0,1159340 601 47115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
PVR100AD-B3V3PVR100AD-B3V3,1159340 601 48115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking
PVR100AD-B5V0PVR100AD-B5V0,1159340 601 49115Volume productionSOT457
(SC-74)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
PVR100AD-B12VPVR100AD-B12V,115PVR100AD-B12V
Always Pb-free
PVR100AD-B2V5PVR100AD-B2V5,115PVR100AD-B2V5
Always Pb-free
PVR100AD-B3V0PVR100AD-B3V0,115PVR100AD-B3V0
Always Pb-free
PVR100AD-B3V3PVR100AD-B3V3,115PVR100AD-B3V3
Always Pb-free
PVR100AD-B5V0PVR100AD-B5V0,115PVR100AD-B5V0
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
PVR100AD-B12V9340 601 51115  PVR100AD-B12V,115  0.1400EUFARNELL470 11/23/2009Buy onlineOrder samples
PVR100AD-B2V59340 601 46115  PVR100AD-B2V5,115  0.1400EUFARNELL500 11/23/2009Buy onlineOrder samples
PVR100AD-B3V09340 601 47115  PVR100AD-B3V0,115  0.1400EUFARNELL495 11/23/2009Buy onlineOrder samples
PVR100AD-B3V39340 601 48115  PVR100AD-B3V3,115  0.1400EUFARNELL495 11/23/2009Buy onlineOrder samples
PVR100AD-B5V09340 601 49115  PVR100AD-B5V0,115  0.1400EUFARNELL175 11/23/2009Buy onlineOrder samples

Applications

  • Linear voltage regulation


Related applications
Transceiver board
Power amplifier board
Main CPU board

Block diagrams/pinning