NXP Semiconductors


Select site:

English

Datasheet

PX1011B
(Product Specification)
20-Oct-08, 30 pages, 224 kB

Download all documentation

General description

The PX1011B is a high-performance, low-power, single-lane PCI Express electrical PHYsical layer (PHY) that handles the low level PCI Express protocol and signaling. The PX1011B PCI Express PHY is compliant to the PCI Express Base Specification, Rev. 1.0a, and Rev. 1.1. The PX1011B includes features such as Clock and Data Recovery (CDR), data serialization and de-serialization, 8b/10b encoding, analog buffers, elastic buffer and receiver detection, and provides superior performance to the Media Access Control (MAC) layer devices.

The PX1011B is a 2.5 Gbit/s PCI Express PHY with 8-bit data PXPIPE interface. Its PXPIPE interface is a superset of the PHY Interface for the PCI Express (PIPE) specification, enhanced and adapted for off-chip applications with the introduction of a source synchronous clock for transmit and receive data. The 8-bit data interface operates at 250 MHz with SSTL_2 signaling. The SSTL_2 signaling is compatible with the I/O interfaces available in FPGA products.

The PX1011B PCI Express PHY supports advanced power management functions. The PX1011BI is for the industrial temperature range (-40 Cel to +85 Cel).

Features

PCI Express interface

  • Compliant to PCI Express Base Specification 1.1
  • Single PCI Express 2.5 Gbit/s lane
  • Data and clock recovery from serial stream
  • Serializer and De-serializer (SerDes)
  • Receiver detection
  • 8b/10b coding and decoding, elastic buffer and word alignment
  • Supports loopback
  • Supports direct disparity control for use in transmitting compliance pattern
  • Supports lane polarity inversion
  • Low jitter and Bit Error Rate (BER)

PHY/MAC interface

  • Based on Intel PHY Interface for PCI Express architecture v1.0 (PIPE)
  • Adapted for off-chip with additional synchronous clock signals (PXPIPE)
  • 8-bit parallel data interface for transmit and receive at 250 MHz
  • 2.5 V SSTL_2 class I signaling

JTAG interface

  • JTAG (IEEE 1149.1) boundary scan interface
  • Built-In Self Test (BIST) controller tests SerDes and I/O blocks at speed
  • 3.3 V CMOS signaling

Power management

  • Dissipates < 300 mW in L0 normal mode
  • Support power management of L0, L0s and L1

Clock

  • 100 MHz external reference clock with +-300 ppm tolerance
  • Supports spread spectrum clock to reduce EMI
  • On-chip reference clock termination

Miscellaneous

  • LFBGA81 leaded or lead-free packages
  • Operating ambient temperature
    • Commercial: 0 Cel to +70 Cel
    • Industrial: -40 Cel to +85 Cel
  • ESD protection voltage for Human Body Model (HBM): 2000 V

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PX1011B-EL1/GPX1011B-EL1/G-S9352 821 13551Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, SingleStandard MarkingPX1011B-EL1/G
PX1011B-EL1/GPX1011B-EL1/G9352 821 13557Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPX1011B-EL1/G
PX1011B-EL1/N9352 876 31551Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, SingleStandard MarkingPX1011B-EL1/N
PX1011B-EL1/N9352 876 31557Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPX1011B-EL1/N
PX1011BI-EL1/GPX1011BI-EL1/G-S9352 821 14551Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, SingleStandard MarkingPX1011BI-EL1/G
PX1011BI-EL1/GPX1011BI-EL1/G9352 821 14557Volume productionSOT643-1
(LFBGA81)
Tray Dry Pack, Bakeable, MultipleStandard MarkingPX1011BI-EL1/G

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PX1011B-EL1/G9352 821  13551  NAAVNET ELECTRONICS MARKETING1,36012/3/2008 Buy online Order samples
   NAFUTURE ELECTRONICS6112/3/2008 Buy online  
PX1011B-EL1/G9352 821  13557  NAAVNET ELECTRONICS MARKETING1,82512/3/2008 Buy online not available
PX1011B-EL1/N9352 876  31551        Order samples
PX1011B-EL1/N9352 876  31557        Order samples
PX1011BI-EL1/G9352 821  14551        Order samples
PX1011BI-EL1/G9352 821  14557       not available

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageFEATURESOperating
temp.(Cel)
PX1011B-EL1/GSOT643-1
(LFBGA81)
One-lane PCIe PHY (lead-free)0 to 70
PX1011B-EL1/NSOT643-1
(LFBGA81)
One-lane PCIe PHY (lead option)-40 to 85
PX1011BI-EL1/GSOT643-1
(LFBGA81)
One-lane PCIe PHY (lead-free)-40 to 85


Similar products
PX1011B links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.