NPN silicon planar epitaxial microwave power transistor in a SOT443A metal ceramic flange package with the base connected to the flange.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| PZ1418B30U | PZ1418B30U,114 | 9336 842 00114 | Discontinued Replacement product | SOT443A
(CDFM2) | Blister pack | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| PZ1418B30U | PZ1418B30U,114 | Not available |
| Always Pb-free |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| PZ1418B30U | 933684200114 | 31-mrt-10 | 30-jun-10 | $product.prunedProduct.eplacementPart | DN 64 |
| Standard End of Life. |
Support Documents