NXP Semiconductors


Select site:

English

PZUxDB2 series

Parametric Search

General description

Dual isolated general-purpose Zener diodes in SOT353 (SC-88A) very small Surface-Mounted Device (SMD) standard plastic and dark-green plastic packages.

Features

  • Non-repetitive peak reverse power dissipation: PZSM = 40 W
  • Dual isolated diodes configuration
  • Total power dissipation: Ptot ≤ 250 mW
  • Small standard plastic package suitable for surface-mounted design
  • Tolerance series:
    B2: approximately +-2 pct
  • Small dark-green, halogen-free plastic package suitable for surface-mounted design
  • Wide working voltage range:
    nominal 2.7 V to 24 V
  • AEC-Q101 qualified

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
PZU10DB29340 615 45115Volume productionSOT353Tape reel smdStandard MarkingPZU10DB2
PZU11DB29340 615 46115Volume productionSOT353Tape reel smdStandard MarkingPZU11DB2
PZU12DB29340 615 47115Volume productionSOT353Tape reel smdStandard MarkingPZU12DB2
PZU13DB29340 615 48115Volume productionSOT353Tape reel smdStandard MarkingPZU13DB2
PZU14DB29340 615 49115Volume productionSOT353Tape reel smdStandard MarkingPZU14DB2
PZU15DB29340 615 51115Volume productionSOT353Tape reel smdStandard MarkingPZU15DB2
PZU16DB29340 615 52115Volume productionSOT353Tape reel smdStandard MarkingPZU16DB2
PZU18DB29340 615 53115Volume productionSOT353Tape reel smdStandard MarkingPZU18DB2
PZU2.7DB29340 615 29115Volume productionSOT353Tape reel smdStandard MarkingPZU2.7DB2
PZU20DB29340 615 54115Volume productionSOT353Tape reel smdStandard MarkingPZU20DB2
PZU22DB29340 615 55115Volume productionSOT353Tape reel smdStandard MarkingPZU22DB2
PZU24DB29340 615 56115Volume productionSOT353Tape reel smdStandard MarkingPZU24DB2
PZU3.0DB29340 615 31115Volume productionSOT353Tape reel smdStandard MarkingPZU3.0DB2
PZU3.3DB29340 615 32115Volume productionSOT353Tape reel smdStandard MarkingPZU3.3DB2
PZU3.6DB29340 615 33115Volume productionSOT353Tape reel smdStandard MarkingPZU3.6DB2
PZU3.9DB29340 615 34115Volume productionSOT353Tape reel smdStandard MarkingPZU3.9DB2
PZU4.3DB29340 615 35115Volume productionSOT353Tape reel smdStandard MarkingPZU4.3DB2
PZU4.7DB29340 615 36115Volume productionSOT353Tape reel smdStandard MarkingPZU4.7DB2
PZU5.1DB29340 615 37115Volume productionSOT353Tape reel smdStandard MarkingPZU5.1DB2
PZU5.6DB29340 615 38115Volume productionSOT353Tape reel smdStandard MarkingPZU5.6DB2
PZU6.2DB29340 615 39115Volume productionSOT353Tape reel smdStandard MarkingPZU6.2DB2
PZU6.8DB29340 615 41115Volume productionSOT353Tape reel smdStandard MarkingPZU6.8DB2
PZU7.5DB29340 615 42115Volume productionSOT353Tape reel smdStandard MarkingPZU7.5DB2

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
PZU10DB29340 615  45115        Order samples
PZU11DB29340 615  46115        Order samples
PZU12DB29340 615  47115        Order samples
PZU13DB29340 615  48115        Order samples
PZU14DB29340 615  49115        Order samples
PZU15DB29340 615  51115        Order samples
PZU16DB29340 615  52115        Order samples
PZU18DB29340 615  53115        Order samples
PZU2.7DB29340 615  29115        Order samples
PZU20DB29340 615  54115        Order samples
PZU22DB29340 615  55115        Order samples
PZU24DB29340 615  56115        Order samples
PZU3.0DB29340 615  31115        Order samples
PZU3.3DB29340 615  32115        Order samples
PZU3.6DB29340 615  33115        Order samples
PZU3.9DB29340 615  34115        Order samples
PZU4.3DB29340 615  35115        Order samples
PZU4.7DB29340 615  36115        Order samples
PZU5.1DB29340 615  37115        Order samples
PZU5.6DB29340 615  38115        Order samples
PZU6.2DB29340 615  39115        Order samples
PZU6.8DB29340 615  41115        Order samples
PZU7.5DB29340 615  42115        Order samples

Applications

  • General regulation functions


Related applications
LCD TV flyback power supply
LCD TV resonant power supply

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.