NPN silicon planar epitaxial microwave power transistor in a SOT439A metal ceramic flange package with the base connected to the flange.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| RX1214B300Y | RX1214B300Y,114 | 9337 830 30114 | Volume production | SOT439A
(CDFM2) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| RX1214B300Y | RX1214B300Y,114 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| RX1214B300Y | 9337 830 30114 | RX1214B300Y,114 | Order samples |
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?C(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| RX1214B300Y | SOT439A
(CDFM2) | NPN microwave power transistor | Common base class-C wideband amplifiers operating under pulsed conditions | 1,200 - 1,400 | 320 | 40 | 8 | 50 |
Similar products
RX1214B300Y
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.