Datasheet
RX1214B80W; RX1214B130Y
(Product Specification)
14-Feb-97, 12 pages, 74 kB
RX1214B80W; RX1214B130Y - NPN microwave power transistors
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN silicon planar epitaxial
microwave power transistor in a
SOT439A metal ceramic flange
package, with base connected to
flange.
Features
- Suitable for short and medium pulse applications up to 1 ms pulse width, 10% duty factor
- Diffused emitter ballasting resistors improve ruggedness
- Interdigitated emitter-base structure provides high emitter efficiency
- Gold metallization with barrier realizes very stable characteristics and excellent lifetime
- Multicell geometry improves power sharing and reduces thermal resistance
- Internal input and output prematching networks allow an easier design of circuits.
Applications
Common-base class C broadband
pulsed power amplifiers for radar
applications in the 1.2 to 1.4 GHz
band. Also suitable for long pulse,
heavy duty operation within this band.
Design support
Support Documents