Datasheet
RZ1214B35Y
(Product Specification)
18-Feb-97, 8 pages, 60 kB
RZ1214B35Y - NPN microwave power transistor
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN silicon planar epitaxial microwave power transistor in
a SOT443A metal ceramic flange package with the base
connected to the flange.
Features
- Interdigitated structure provides high emitter efficiency
- Diffused emitter ballasting resistor providing excellent current sharing and withstanding a high VSWR
- Gold metallization realizes very stable characteristics and excellent lifetime
- Multicell geometry gives good balance of dissipated power and low thermal resistance
- Internal input matching ensures good stability and allows an easier design of wideband circuits.
Applications
? Common base class-C wideband pulsed power
amplifiers for L-band radar applications in the
1.2 to 1.4 GHz band.
Design support
Support Documents