NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.2, 07-Oct-98, 10 pages, 93 kB

Download all documentation

General description

The SA5214 is a 75MHz postamplifier system designed to accept low level high-speed signals. These signals are converted into a TTL level at the output. The SA5214 can be DC coupled with the previous transimpedance stage using SA5210, SA5211 or SA5212 transimpedance amplifiers. This ?system on a chip? features an auto-zeroed first stage with noise shaping, a symmetrical limiting second stage, and a matched rise/fall time TTL output buffer. The system is user-configurable to provide noise filtering, adjustable input thresholds and hysteresis. The threshold capability allows the user to maximize signal-to-noise ratio, insuring a low Bit Error Rate (BER). An Auto-Zero loop can be used to minimize the number of external coupling capacitors to one. A signal absent flag indicates when signals are below threshold. Additionally, the low signal condition forces the overall TTL output to a logical Low level. User interaction with this ?jamming? system is available. The SA5214 is packaged in a standard 20-pin surface-mount package and typically consumes 42mA from a standard 5V supply. The SA5214 is designed as a companion to the SA5211/5212 transimpedance amplifiers. These differential preamplifiers may be directly coupled to the post-amplifier inputs. The SA5212/5214 or SA5211/5214 combinations convert nanoamps of photodetector current into standard digital TTL levels.

Features

  • Postamp for the SA5211/5212 preamplifier family
  • Wideband operation: typical 75MHz (100MBaud NRZ)
  • Interstage filtering/equalization possible
  • Single 5V supply
  • Low signal flag
  • Low signal output disable
  • Link status threshold and hysteresis programmable
  • LED driver (normally ON with above threshold signal)
  • Fully differential for excellent PSRR
  • Auto-zero loop for DC offset cancellation
  • 2kV ElectroStatic Discharge (ESD) protection

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA5214DSA5214D,6239350 039 60623Volume productionSOT163-1
(SO20)
Reel Pack, SMD, 13" (Signetics)Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA5214DSA5214D,6029350 039 60602Withdrawn
Replacement product
SOT163-1
(SO20)
Tube (Signetics)Standard Marking
SA5214D/01SA5214D/01,1129352 752 46112Withdrawn
Replacement product
SOT163-1
(SO20)
TubeStandard Marking
SA5214D/01SA5214D/01,1189352 752 46118Withdrawn
Replacement product
SOT163-1
(SO20)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SA5214DSA5214D,623SA5214D
week 12, 2005

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SA5214DSA5214D,602SA5214D
week 12, 2005
SA5214D/01SA5214D/01,112Not available
Always Pb-free
SA5214D/01SA5214D/01,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA5214D9350 039 60623  SA5214D,623  JAPANCHIP ONE STOPno 03/10/2010Buy onlineOrder samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SA5214D93500396060230-Mar-0630-jun-06SA5214D/01DN 55
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Supply. Albuquerque die transfer to ASMC. See Replacement. Consult Marketing.
SA5214D/01935275246112 DN
    SA5214D/01935275246118 DN

      Applications

      • Fiber optics
      • Communication links in Industrial and/or Telecom environment with high EMI/RFI
      • Local Area Networks (LAN)
      • Metropolitan Area Networks (MAN)
      • Synchronous Optical Networks (SONET)
      • RF limiter

      Block diagrams/pinning

      Parametrics/similar products

      Type numberPackageREMARKSPower
      dissipation(mW)
      Operating
      temp.(Cel)
      Amplifier TypeOperating Frequency(MHz)ESD protection(kV)Supply voltage, analog part, VDDA(V)Supply voltage, digital part, VDD(V)Part type
      SA5214DSOT163-1
      (SO20)
      Link status threshold &hysteresis programmable350-40 to +85Post-Amp System75Y55Amplifier, Post-amp System
      SA5214D/01SOT163-1
      (SO20)
      Link status threshold &hysteresis programmable350-40 to +85Post-Amp System75Y55Amplifier, Post-amp System


      Similar products
      SA5214 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.