The SA5219 represents a breakthrough in monolithic amplifier design featuring several innovations. This unique design has combined the advantages of a high speed bipolar process with the proven Gilbert architecture.
The SA5219 is a linear broadband RF amplifier whose gain is controlled by a single DC voltage. The amplifier runs off a single 5 volt supply and consumes only 40mA. The amplifier has high impedance (1kW) differential inputs. The output is 50W differential. Therefore, the 5219 can simultaneously perform AGC, impedance transformation, and the balun functions.
The dynamic range is excellent over a wide range of gain setting. Furthermore, the noise performance degrades at a comparatively slow rate as the gain is reduced. This is an important feature when building linear AGC systems.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA5219D | SA5219D,602 | 9350 564 40602 | Volume production | SOT109-1
(SO16) | Tube (Signetics) | Standard Marking | |
| SA5219D | SA5219D,623 | 9350 564 40623 | Volume production | SOT109-1
(SO16) | Reel Pack, SMD, 13" (Signetics) | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA5219D | SA5219D,602 | SA5219D |
| week 12, 2005 | ||||
| SA5219D | SA5219D,623 | SA5219D |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA5219D | 9350 564 40602 | SA5219D,602 | not available | |||||||
| SA5219D | 9350 564 40623 | SA5219D,623 | Order samples |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | No. of Pins | Amplifier Type | Vdd(max.) | Maximum Power Dissipation(Mw) |
|---|---|---|---|---|---|---|---|---|
| SA5219D | SOT109-1
(SO16) | General-purpose/Linear ICs | Amplifiers | -40~85 | 16 | Wideband variable gain | 5 | 1100 |
Similar products
SA5219
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.