The NXP Semiconductors SA56004X is an SMBus compatible, 11-bit remote/local digital temperature sensor with overtemperature alarms. The remote channel of the SA56004X monitors a diode junction, such as a substrate PNP of a microprocessor or a diode connected transistor such as the 2N3904 (NPN) or 2N3906 (PNP). With factory trimming, remote sensor accuracy of +-1 Cel is achieved.
Undertemperature and overtemperature alert thresholds can be programmed to cause the ALERT output to indicate when the on-chip or remote temperature is out of range. This output may be used as a system interrupt or SMBus alert. The T_CRIT output is activated when the on-chip or remote temperature measurement rises above the programmed T_CRIT threshold register value. This output may be used to activate a cooling fan, send a warning or trigger a system shutdown. To further enhance system reliability, the SA56004X employs an SMBus time-out protocol. The SA56004X has a unique device architecture.
The SA56004X is available in the SO8, TSSOP8 and HVSON8 packages. SA56004X has 8 factory-programmed device address options. The SA56004X is pin-compatible with the LM86, MAX6657/8, and ADM1032.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA56004AD | SA56004AD,112 | 9352 745 25112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004AD | SA56004AD,118 | 9352 745 25118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004ADP | SA56004ADP,118 | 9352 745 62118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004ATK | SA56004ATK,118 | 9352 864 44118 | Development | SOT782-1
(HVSON8) | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004BD | SA56004BD,112 | 9352 745 38112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004BD | SA56004BD,118 | 9352 745 38118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004BDP | SA56004BDP,118 | 9352 745 63118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004CD | SA56004CD,112 | 9352 745 39112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004CD | SA56004CD,118 | 9352 745 39118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004CDP | SA56004CDP,118 | 9352 745 65118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004DD | SA56004DD,112 | 9352 745 46112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004DD | SA56004DD,118 | 9352 745 46118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004DDP | SA56004DDP,118 | 9352 745 66118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004ED | SA56004ED,112 | 9352 745 49112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004ED | SA56004ED,118 | 9352 745 49118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004EDP | SA56004EDP,118 | 9352 745 67118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004ETK | SA56004ETK,118 | 9352 864 45118 | Development | SOT782-1
(HVSON8) | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004FD | SA56004FD,112 | 9352 745 51112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004FD | SA56004FD,118 | 9352 745 51118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004FDP | SA56004FDP,118 | 9352 745 68118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004FTK | SA56004FTK,118 | 9352 864 46118 | Development | SOT782-1
(HVSON8) | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004GD | SA56004GD,112 | 9352 745 52112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004GD | SA56004GD,118 | 9352 745 52118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004GDP | SA56004GDP,118 | 9352 745 69118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004HD | SA56004HD,112 | 9352 745 54112 | Volume production | SOT96 | Tube | Standard Marking | |
| SA56004HD | SA56004HD,118 | 9352 745 54118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| SA56004HDP | SA56004HDP,118 | 9352 745 72118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA56004AD | SA56004AD,112 | SA56004AD |
| week 11, 2005 | ||||
| SA56004AD | SA56004AD,118 | SA56004AD |
| week 11, 2005 | ||||
| SA56004ADP | SA56004ADP,118 | SA56004ADP |
| week 13, 2005 | ||||
| SA56004ATK | SA56004ATK,118 | Not available |
| Always Pb-free | ||||
| SA56004BD | SA56004BD,112 | SA56004BD |
| week 11, 2005 | ||||
| SA56004BD | SA56004BD,118 | SA56004BD |
| week 11, 2005 | ||||
| SA56004BDP | SA56004BDP,118 | SA56004BDP |
| week 13, 2005 | ||||
| SA56004CD | SA56004CD,112 | SA56004CD |
| week 11, 2005 | ||||
| SA56004CD | SA56004CD,118 | SA56004CD |
| week 11, 2005 | ||||
| SA56004CDP | SA56004CDP,118 | SA56004CDP |
| week 13, 2005 | ||||
| SA56004DD | SA56004DD,112 | SA56004DD |
| week 11, 2005 | ||||
| SA56004DD | SA56004DD,118 | SA56004DD |
| week 11, 2005 | ||||
| SA56004DDP | SA56004DDP,118 | SA56004DDP |
| week 12, 2005 | ||||
| SA56004ED | SA56004ED,112 | SA56004ED |
| week 11, 2005 | ||||
| SA56004ED | SA56004ED,118 | SA56004ED |
| week 11, 2005 | ||||
| SA56004EDP | SA56004EDP,118 | SA56004EDP |
| week 13, 2005 | ||||
| SA56004ETK | SA56004ETK,118 | Not available |
| Always Pb-free | ||||
| SA56004FD | SA56004FD,112 | SA56004FD |
| week 11, 2005 | ||||
| SA56004FD | SA56004FD,118 | SA56004FD |
| week 11, 2005 | ||||
| SA56004FDP | SA56004FDP,118 | SA56004FDP |
| week 13, 2005 | ||||
| SA56004FTK | SA56004FTK,118 | Not available |
| Always Pb-free | ||||
| SA56004GD | SA56004GD,112 | SA56004GD |
| week 11, 2005 | ||||
| SA56004GD | SA56004GD,118 | SA56004GD |
| week 11, 2005 | ||||
| SA56004GDP | SA56004GDP,118 | SA56004GDP |
| week 12, 2005 | ||||
| SA56004HD | SA56004HD,112 | SA56004HD |
| week 11, 2005 | ||||
| SA56004HD | SA56004HD,118 | SA56004HD |
| week 11, 2005 | ||||
| SA56004HDP | SA56004HDP,118 | SA56004HDP |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA56004AD | 9352 745 25112 | SA56004AD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 919 | 11/20/2009 | Buy online | not available | |
| SA56004AD | 9352 745 25118 | SA56004AD,118 | 0.7300 | NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 200 | 11/20/2009 | Buy online | ||||||
| SA56004ADP | 9352 745 62118 | SA56004ADP,118 | 0.7300 | NA | MOUSER ELECTRONICS | 1,828 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 5,176 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,828 | 11/20/2009 | Buy online | ||||||
| SA56004ATK | 9352 864 44118 | SA56004ATK,118 | not available | |||||||
| SA56004BD | 9352 745 38112 | SA56004BD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,934 | 11/20/2009 | Buy online | not available | |
| SA56004BD | 9352 745 38118 | SA56004BD,118 | 0.7300 | not available | ||||||
| SA56004BDP | 9352 745 63118 | SA56004BDP,118 | 0.7300 | NA | MOUSER ELECTRONICS | 2,447 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 4,640 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,447 | 11/20/2009 | Buy online | ||||||
| SA56004CD | 9352 745 39112 | SA56004CD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,934 | 11/20/2009 | Buy online | not available | |
| SA56004CD | 9352 745 39118 | SA56004CD,118 | 0.7300 | Order samples | ||||||
| SA56004CDP | 9352 745 65118 | SA56004CDP,118 | 0.7300 | Order samples | ||||||
| SA56004DD | 9352 745 46112 | SA56004DD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,945 | 11/20/2009 | Buy online | not available | |
| SA56004DD | 9352 745 46118 | SA56004DD,118 | 0.7300 | Order samples | ||||||
| SA56004DDP | 9352 745 66118 | SA56004DDP,118 | 0.7300 | NA | DIGI-KEY CORPORATION | 2,500 | 11/20/2009 | Buy online | Order samples | |
| SA56004ED | 9352 745 49112 | SA56004ED,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,856 | 11/20/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 98 | 11/19/2009 | Buy online | ||||||
| SA56004ED | 9352 745 49118 | SA56004ED,118 | 0.7300 | NA | MOUSER ELECTRONICS | 194 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 194 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online | |||||
| SA56004EDP | 9352 745 67118 | SA56004EDP,118 | 0.7300 | NA | MOUSER ELECTRONICS | 43 | 11/20/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 6,677 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 43 | 11/20/2009 | Buy online | ||||||
| ASIA | WPI | 17,500 | 2500 | 11/19/2009 | Buy online | |||||
| SA56004ETK | 9352 864 45118 | SA56004ETK,118 | not available | |||||||
| SA56004FD | 9352 745 51112 | SA56004FD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,900 | 11/20/2009 | Buy online | not available | |
| SA56004FD | 9352 745 51118 | SA56004FD,118 | 0.7300 | Order samples | ||||||
| SA56004FDP | 9352 745 68118 | SA56004FDP,118 | 0.7300 | NA | DIGI-KEY CORPORATION | 4,425 | 11/20/2009 | Buy online | Order samples | |
| SA56004FTK | 9352 864 46118 | SA56004FTK,118 | not available | |||||||
| SA56004GD | 9352 745 52112 | SA56004GD,112 | 0.7300 | not available | ||||||
| SA56004GD | 9352 745 52118 | SA56004GD,118 | 0.7300 | Order samples | ||||||
| SA56004GDP | 9352 745 69118 | SA56004GDP,118 | 0.7300 | NA | DIGI-KEY CORPORATION | 2,500 | 11/20/2009 | Buy online | Order samples | |
| SA56004HD | 9352 745 54112 | SA56004HD,112 | 0.7300 | NA | DIGI-KEY CORPORATION | 1,998 | 11/20/2009 | Buy online | not available | |
| SA56004HD | 9352 745 54118 | SA56004HD,118 | 0.7300 | Order samples | ||||||
| SA56004HDP | 9352 745 72118 | SA56004HDP,118 | 0.7300 | Order samples |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Standby current(uA) | Operating temp.(Cel) | Accuracy on-chip( ±°C) | Accuracy remote( ±°C) | Assignable Addresses | Over Temperature Alert | Remote Temperature Monitor | SMBus Clock (max)(kHz) | Under Temperature Alert | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SA56004AD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004ADP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004BD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004BDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004CD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004CDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004DD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004DDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004ED | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004EDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004FD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004FDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004GD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004GDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004HD | SOT96
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
| SA56004HDP | SOT505
| 10 | 0~125 | 2@+60~100 3@0~125 | 1@+60~100 3@0~125 | 8 | yes | yes | 400 | yes | 3.0~5.5 |
Similar products
SA56004X
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.