NXP Semiconductors


Select site:

English

Datasheet

SA5777A
(Product Specification)
20-Sep-99, 12 pages, 101 kB

Download all documentation

Dual air-core gauge driver

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SA5777A is a monolithic driver for controlling air-core (or differential) meters typically used in automotive instrument cluster applications. The circuit interfaces with a microprocessor through a serial bus and directly drives the air-core meter. The SA5777A has 10-bit resolution (0.35 degree) and is guaranteed to be monotonic. Data can be shifted through the part, allowing several SA5777As to be cascaded with only one chip-select line. On-chip current shut down logic protects the circuit from external faults.

Features

  • 10-Bit resolution (0.35 degrees)
  • Exceptional accuracy (0.5 degrees, typical)
  • High-torque capability
  • Active differential drivers eliminate back-EMF issues
  • No RFI/EMI generation issues
  • Simple serial interface
  • Simple cascading capability for multiple meters
  • Internal fault protection
  • Only one external component required (bypass capacitor)


Applications

  • Instrumentation utilizing air-core meters


Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.