NXP Semiconductors


Select site:

English

Datasheet

SA58631
(Product Specification)
12-Oct-07, 21 pages, 131 kB

Download all documentation

General description

The SA58631 is a one channel audio amplifier in an HVSON8 package. It provides power output of 3 W with an 8 Ohm load at 9 V supply. The internal circuit is comprised of a BTL (Bridge Tied Load) amplifier with a complementary PNP-NPN output stage and standby/mute logic. The SA58631 is housed in an 8-pin HVSON package which has an exposed die attach paddle enabling reduced thermal resistance and increased power dissipation.

Features

  • Low junction-to-ambient thermal resistance using exposed die attach paddle
  • Gain can be fixed with external resistors from 6 dB to 30 dB
  • Standby mode controlled by CMOS-compatible levels
  • Low standby current < 10 uA
  • No switch-on/switch-off plops
  • High power supply ripple rejection: 50 dB minimum
  • ElectroStatic Discharge (ESD) protection
  • Output short circuit to ground protection
  • Thermal shutdown protection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SA58631TKSA58631TK-T9352 808 77118Volume productionSOT909-1
(HVSON8)
Reel Pack, SMD, 13"Standard MarkingSA58631TK
Always Pb-free
SA58631TKSA58631TK-G9352 808 77115Volume productionSOT909-1
(HVSON8)
Reel Pack, SMD, 7"Standard MarkingSA58631TK
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SA58631TK9352 808  77118  NADIGI-KEY CORPORATION3,00012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5,22912/3/2008 Buy online  
   NAMOUSER ELECTRONICS20012/3/2008 Buy online  
SA58631TK9352 808  77115  NAAVNET ELECTRONICS MARKETING1,50012/3/2008 Buy online not available
   NAFUTURE ELECTRONICS7,20012/3/2008 Buy online  

Applications

  • Professional and amateur mobile radio
  • Portable consumer products: toys and games
  • Personal computer remote speakers


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520

Block diagrams/pinning

Design support

Support Documents

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.