NXP Semiconductors


Select site:

English

Datasheet

SA58632
(Product Specification)
27-Jun-06, 26 pages, 186 kB

Download all documentation

2 x 2.2 W BTL audio amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SA58632 is a two-channel audio amplifier in an HVQFN20 package. It provides power output of 2.2 W per channel with an 8 Ohm load at 9 V supply. The internal circuit is comprised of two BTL (Bridge-Tied Load) amplifiers with a complementary PNP-NPN output stage and standby/mute logic. The SA58632 is housed in a 20-pin HVQFN package, which has an exposed die attach paddle enabling reduced thermal resistance and increased power dissipation.

Features

  • Low junction-to-ambient thermal resistance using exposed die attach paddle
  • Gain can be fixed with external resistors from 6 dB to 30 dB
  • Standby mode controlled by CMOS-compatible levels
  • Low standby current < 10 uA
  • No switch-on/switch-off plops
  • High power supply ripple rejection: 50 dB minimum
  • ElectroStatic Discharge (ESD) protection
  • Output short circuit to ground protection
  • Thermal shutdown protection

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SA58632BSSA58632BS-T9352 813 07118Volume productionSOT910-1
(HVQFN20)
Reel Pack, SMD, 13"Standard MarkingSA58632BS
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SA58632BS9352 813  07118  NADIGI-KEY CORPORATION7,50012/3/2008 Buy online Order samples
   NADIGI-KEY CORPORATION8,74012/3/2008 Buy online  
   NAFUTURE ELECTRONICS10012/3/2008 Buy online  

Applications

  • Professional and amateur mobile radio
  • Portable consumer products: toys and games
  • Personal computer remote speakers


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.