NXP Semiconductors


Select site:

English

SA58641

Selection guide

Datasheet

(Objective)
v.1, 16-Dec-04, 17 pages, 180 kB

Download all documentation

High performance mixer FM IF system with high-speed RSSI

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SA58641 is a high performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator, wideband data output and fast RSSI op amps. The SA58641 is available in 20-lead SSOP (shrink small outline package).

The SA58641 was designed for high bandwidth portable communication applications and will function down to 2.7 V. The RF section is similar to the famous SA605. The data output has a minimum bandwidth of 600 kHz. This is designed to demodulate wideband data. The RSSI output is amplified. The RSSI output has access to the feedback pin. This enables the designer to adjust the level of the outputs or add filtering.

SA58641 incorporates a power-down mode which powers down the device when Pin 8 is LOW. Power down logic levels are CMOS and TTL compatible with high input impedance.

Features

  • Wideband data output (600 kHz min.)
  • Fast RSSI rise and fall times
  • Low power consumption: 7.5 mA typ. at 5 V
  • Mixer input to >500 MHz
  • Mixer noise figure of 12 dB at 240 MHz
  • XTAL oscillator effective to 150 MHz (L.C. oscillator to 1 GHz local oscillator can be injected)
  • 92 dB of IF Amp/Limiter gain
  • 25 MHz limiter small signal bandwidth
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 90 dB
  • RSSI output internal op amp
  • Internal op amps with rail-to-rail outputs
  • Low external component count; suitable for crystal/ceramic/LC filters
  • Excellent sensitivity: 0.54 uV into 50 Ohm matching network for 12 dB SINAD (Signal to Noise and Distortion ratio) for 1 kHz tone with RF at 240 MHz and IF at 10.7 MHz
  • ESD hardened
  • 10.7 MHz filter matching (330 Ohm)
  • Power-down mode (ICC = 200 uA)

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA58641DKSA58641DK,1129352 770 07112Volume productionSOT266-1
(SSOP20)
TubeStandard Marking
SA58641DKSA58641DK,1189352 770 07118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SA58641DKSA58641DK,112SA58641DK
Always Pb-free
SA58641DKSA58641DK,118SA58641DK
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA58641DK9352 770 07112  SA58641DK,112  1.7600NAARROW ELECTRONICS118 3/18/2010Buy onlinenot available
    JAPANCHIP ONE STOPno 03/19/2010Buy online 
SA58641DK9352 770 07118  SA58641DK,118  1.7600NAMOUSER ELECTRONICS1,668 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS118 3/18/2010Buy online 
    NADIGI-KEY CORPORATION5,291 3/18/2010Buy online 
    NAMOUSER ELECTRONICS1,668 3/18/2010Buy online 
    NAFUTURE ELECTRONICS85 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Applications

  • DECT (Digital European Cordless Telephone)
  • Digital cordless telephones
  • Digital cellular telephones
  • Portable high performance communications receivers
  • Single conversion VHF/UHF receivers
  • FSK and ASK data receivers
  • Wireless LANs

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
VoltageNo. of PinsCurrentPower
SA58641DKSOT266-1
(SSOP20)
WirelessFM IF systems-40~854.5 to 5.5V20LowLow


Similar products
SA58641 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.