The SA58670A is a stereo, filter-free class-D audio amplifier which is available in an HVQFN20 package with the exposed Die Attach Paddle (DAP).
The SA58670A features independent shutdown controls for each channel. The gain may be set at 6 dB, 12 dB, 18 dB or 24 dB with gain select pins G0 and G1. Improved immunity to noise and RF rectification is increased by high PSRR and differential circuit topology. Fast start-up time and small package makes it an ideal choice for both cellular handsets and PDAs.
The SA58670A delivers 1.4 W/channel at 5.0 V and 720 mW/channel at 3.6 V into 8 Ohm. It delivers 2.1 W/channel at 5.0 V into 4 Ohm. The maximum power efficiency is excellent at 70 pct to 74 pct into 4 Ohm and 84 pct to 88 pct into 8 Ohm. The SA58670A provides thermal and short-circuit shutdown protection.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA58670ABS | SA58670ABS,115 | 9352 861 81115 | Volume production | SOT917-1
(HVQFN20) | Reel Pack, SMD, 7" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SA58670ABS | SA58670ABS,115 | SA58670ABS |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA58670ABS | 9352 861 81115 | SA58670ABS,115 | NA | MOUSER ELECTRONICS | 129 | 3/18/2010 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 115 | 3/18/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,986 | 3/18/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 129 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 1,500 | 1500 | 03/18/2010 | Buy online |