NXP Semiconductors


Select site:

English

Datasheet

SA58671
(Product Specification)
24-Oct-08, 24 pages, 188 kB

Download all documentation

1.2 W/channel stereo class-D audio amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SA58671 is a stereo, filter-free class-D audio amplifier which is available in a 16 bump WLCSP (Wafer Level Chip-Size Package).

The SA58671 features independent shutdown controls for each channel. The gain can be set at 6 dB, 12 dB, 18 dB or 24 dB using G0 and G1 gain select pins. Improved immunity to noise and RF rectification is increased by high PSRR and differential circuit topology. Fast start-up time and very small WLCSP package makes it an ideal choice for both cellular handsets and PDAs.

The SA58671 delivers 1.3 W/channel at 5 V and 720 mW/channel at 3.6 V into 8 Ohm. It delivers 1.2 W/channel at 5 V into 4 Ohm. The maximum power efficiency is excellent at 70 pct to 74 pct into 4 Ohm and 84 pct to 88 pct into 8 Ohm. The SA58671 provides thermal and short-circuit shutdown protection.

Features

  • Output power:
    • 1.2 W/channel into 4 Ohm at 5 V
    • 1.3 W/channel into 8 Ohm at 5 V
    • 720 mW/channel into 8 Ohm at 3.6 V
  • Supply voltage: 2.5 V to 5.5 V
  • Independent shutdown control for each channel
  • Selectable gain: 6 dB, 12 dB, 18 dB and 24 dB
  • High SVRR: -77 dB at 217 Hz
  • Fast start-up time: 3.5 ms
  • Low supply current
  • Low shutdown current
  • Short-circuit and thermal protection
  • Space savings with 2.06 mm x 2.11 mm 16 bump WLCSP package
  • Low junction to ambient thermal resistance of 110 K/W with adequate heat sinking of WLCSP

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SA58671UKSA58671UK-G9352 809 38027Volume productionUncased dieCircuit Element Packed On Reel 7"No MarkingSA58671UK

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SA58671UK9352 809  38027  NAARROW ELECTRONICS3,00012/3/2008 Buy online Order samples

Applications

  • Wireless and cellular handsets and PDA
  • Portable DVD player
  • USB speaker
  • Notebook PC
  • Portable radio and gaming
  • Educational toy


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
LCD TV - MMS functionality
Highest-quality digital TV system TV520/8x

Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.