NXP Semiconductors


Select site:

English

Datasheet

SA58672
(Product Specification)
10-Jul-08, 27 pages, 183 kB

Download all documentation

3.0 W mono class-D audio amplifier

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SA58672 is a mono, filter-free class-D audio amplifier which is available in a 9 bump WLCSP (Wafer Level Chip-Size Package) and 10-terminal HVSON packages.

The SA58672 features shutdown control. Improved immunity to noise and RF rectification is increased by high PSRR and differential circuit topology. Fast start-up time and very small WLCSP package makes it an ideal choice for both cellular handsets and PDAs.

The SA58672 delivers 1.7 W at 5 V and 800 mW at 3.6 V into 8 Ohm. It delivers 3.0 W at 5 V and 1.6 W at 3.6 V into 4 Ohm. The maximum power efficiency is excellent at 90 pct into 8 Ohm and 84 pct to 88 pct into 4 Ohm. The SA58672 provides thermal and short-circuit shutdown protection.

Features

  • Output power
    • 3.0 W into 4 Ohm at 5 V
    • 1.6 W into 4 Ohm at 3.6 V
    • 1.7 W into 8 Ohm at 5 V
    • 800 mW into 8 Ohm at 3.6 V
  • Power supply range: 2.5 V to 5.5 V
  • Shutdown control
  • High SVRR: -77 dB at 217 Hz
  • Fast start-up time: 7.0 ms
  • Low supply current
  • Low shutdown current
  • Short-circuit and thermal protection
  • Space savings with 1.66 mm x 1.71 mm x 0.6 mm 9 bump WLCSP package
  • Low junction to ambient thermal resistance of 100 K/W with adequate heat sinking of WLCSP
  • Enhanced power dissipation with 3.0 mm x 3.0 mm x 0.85 mm HVSON10 package

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SA58672TKSA58672TK-T9352 867 69138Volume productionSOT650-1
(HVSON10)
SA58672TK
SA58672UKSA58672UK-G9352 862 31027Volume productionUncased dieCircuit Element Packed On Reel 7"No MarkingSA58672UK

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SA58672TK9352 867  69138       not available
SA58672UK9352 862  31027  NAARROW ELECTRONICS3,00011/25/2008 Buy online Order samples
   NAFUTURE ELECTRONICS- NORTH AMER3,60011/25/2008 Buy online  

Applications

  • Wireless and cellular handsets and PDAs
  • Portable DVD player
  • USB speakers
  • Notebook PC
  • Portable radio and gaming
  • Educational toys


Related applications
50-60 Hz CRT integrated DTV (TV210D)
DVB-T iDTV reference solution (TV505D)
Mid-range integrated DTV (TV810)
Mainstream integrated LCD DTV reference designs TV520
LCD TV - MMS functionality
Highest-quality digital TV system TV520/8x

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.