The SA58672 is a mono, filter-free class-D audio amplifier which is available in a 9 bump WLCSP (Wafer Level Chip-Size Package) and 10-terminal HVSON packages.
The SA58672 features shutdown control. Improved immunity to noise and RF rectification is increased by high PSRR and differential circuit topology. Fast start-up time and very small WLCSP package makes it an ideal choice for both cellular handsets and PDAs.
The SA58672 delivers 1.7 W at 5 V and 800 mW at 3.6 V into 8 Ohm. It delivers 3.0 W at 5 V and 1.6 W at 3.6 V into 4 Ohm. The maximum power efficiency is excellent at 90 pct into 8 Ohm and 84 pct to 88 pct into 4 Ohm. The SA58672 provides thermal and short-circuit shutdown protection.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA58672TK | SA58672TK,138 | 9352 867 69138 | Volume production | SOT650-2
(HVSON10) | |||
| SA58672UK | SA58672UK,027 | 9352 862 31027 | Volume production | Uncased die | Circuit Element Packed On Reel 7" | No Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA58672TK | SA58672TK,138 | SA58672TK |
| Always Pb-free | ||||
| SA58672UK | SA58672UK,027 | SA58672UK |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA58672TK | 9352 867 69138 | SA58672TK,138 | NA | AVNET ELECTRONICS MARKETING | 3,000 | 11/19/2009 | Buy online | not available | ||
| ASIA | WPI | 30,000 | 3000 | 11/19/2009 | Buy online | |||||
| SA58672UK | 9352 862 31027 | SA58672UK,027 | NA | MOUSER ELECTRONICS | 77 | 11/20/2009 | Buy online | not available | ||
| NA | MOUSER ELECTRONICS | 77 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 100 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 3,000 | 11/19/2009 | Buy online |
Support Documents