The SA601 is a combined RF amplifier and mixer designed for high-performance low-power communication systems from 800-1200MHz. The low-noise preamplifier has a 1.6dB noise figure at 900MHz with 11.5dB gain and an IP3 intercept of -2dBm at the input. The gain is stabilized by on-chip compensation to vary less than +-0.2dB over -40 to +85Cel temperature range. The wide-dynamic-range mixer has a 9.5dB noise figure and IP3 of -2dBm at the input at 900MHz. The nominal current drawn from a single 3V supply is 7.4mA. The Mixer can be powered down to further reduce the supply current to 4.4mA.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA601DK | SA601DK,112 | 9351 647 40112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| SA601DK | SA601DK,118 | 9351 647 40118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SA601DK | SA601DK,112 | SA601DK |
| week 12, 2005 | ||||
| SA601DK | SA601DK,118 | SA601DK |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA601DK | 9351 647 40112 | SA601DK,112 | 2.3100 | NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | not available | |
| JAPAN | CHIP ONE STOP | no | 03/12/2010 | Buy online | ||||||
| SA601DK | 9351 647 40118 | SA601DK,118 | 2.3100 | NA | MOUSER ELECTRONICS | 200 | 3/13/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 1,558 | 3/13/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 200 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/12/2010 | Buy online | ||||||
| ASIA | SACL - Hong Kong/China | yes | 2500 | 03/14/2010 | Buy online |
Application Notes
Support Documents
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA601DK | SOT266-1
(SSOP20) | Wireless | RF Amplifier & Mixer | -40~85 | 2.7 to 5.5V | 20 | Low | Low |
Similar products
SA601
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.