The SA604A is an improved monolithic low-power FM IF system incorporating two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA604A features higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application compared with the SA604. The SA604A is available in a 16-lead SO (surface-mounted miniature) package.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA604AD/01 | SA604AD/01,112 | 9352 752 65112 | Volume production | SOT109 | Tube | Standard Marking | |
| SA604AD/01 | SA604AD/01,118 | 9352 752 65118 | Volume production | SOT109 | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA604AD/01 | SA604AD/01,112 | SA604AD_01 |
| week 12, 2005 | ||||
| SA604AD/01 | SA604AD/01,118 | SA604AD_01 |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA604AD/01 | 9352 752 65112 | SA604AD/01,112 | 2.8700 | NA | ARROW ELECTRONICS | 648 | 11/6/2009 | Buy online | not available | |
| ASIA | WPI | 350 | 50 | 11/06/2009 | Buy online | |||||
| NA | DIGI-KEY CORPORATION | 1,081 | 11/6/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 4,682 | 11/6/2009 | Buy online | ||||||
| SA604AD/01 | 9352 752 65118 | SA604AD/01,118 | 2.8700 | NA | MOUSER ELECTRONICS | 141 | 11/6/2009 | Buy online | not available | |
| NA | AVNET ELECTRONICS MARKETING | 5,000 | 11/6/2009 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA604AD/01 | SOT109
| Wireless | Amplifiers | -40~85 | Low | 16 | Low | Low |
Similar products
SA604A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.