High-Performance Low-Power FM IF System

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

See product image

Product Details

Features

Key Features

  • Low power consumption: 3.3 mA typical
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 90 dB
  • Two audio outputs — muted and un-muted
  • Low external component count; suitable for crystal/ceramic filters
  • Excellent sensitivity: 1.5 μV across input pins (0.22 μV into 50 Ω matching network) for 12 dB SINAD (Signal-to-Noise and Distortion ratio) at 455 kHz
  • SA604A meets cellular radio specifications

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?