NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.2, 07-Nov-97, 13 pages, 151 kB

Download all documentation

High performance low power FM IF system

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SA604A is an improved monolithic low-power FM IF system incorporating two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA604A features higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application compared with the SA604. The SA604A is available in a 16-lead SO (surface-mounted miniature) package.

Features

  • Low power consumption: 3.3mA typical
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 90dB
  • Two audio outputs - muted and unmuted
  • Low external component count; suitable for crystal/ceramic filters
  • Excellent sensitivity: 1.5µV across input pins (0.22µV into 50W matching network) for 12dB SINAD (Signal to Noise and Distortion ratio) at 455kHz
  • SA604A meets cellular radio specifications

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA604AD/01SA604AD/01,1129352 752 65112Volume productionSOT109-1
(SO16)
TubeStandard Marking
SA604AD/01SA604AD/01,1189352 752 65118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
SA604AD/GSA604AD/G,1129352 786 93112DevelopmentSOT109-1
(SO16)
TubeStandard Marking
SA604AD/GSA604AD/G,1189352 786 93118DevelopmentSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SA604AD/01SA604AD/01,112SA604AD_01
week 12, 2005
SA604AD/01SA604AD/01,118SA604AD_01
week 12, 2005
SA604AD/GSA604AD/G,112Not available
Always Pb-free
SA604AD/GSA604AD/G,118Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA604AD/019352 752 65112  SA604AD/01,112  2.8700NAARROW ELECTRONICS118 2/8/2010Buy onlineOrder samples
    NADIGI-KEY CORPORATION643 2/6/2010Buy online 
    NAAVNET ELECTRONICS MARKETING2 2/8/2010Buy online 
    ASIAWPI3505002/08/2010Buy online 
SA604AD/019352 752 65118  SA604AD/01,118  2.8700NAMOUSER ELECTRONICS102 2/9/2010Buy onlinenot available
    NAARROW ELECTRONICS118 2/8/2010Buy online 
    NAAVNET ELECTRONICS MARKETING1 2/8/2010Buy online 
    NAMOUSER ELECTRONICS102 2/9/2010Buy online 
    JAPANCHIP ONE STOPyes 02/09/2010Buy online 
SA604AD/G9352 786 93112  SA604AD/G,112        not available
SA604AD/G9352 786 93118  SA604AD/G,118        not available

Applications

  • Cellular radio FM IF
  • High performance communications receivers
  • Intermediate frequency amplification and detection up to 25MHz
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers

Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
VoltageNo. of PinsCurrentPower
SA604AD/01SOT109-1
(SO16)
WirelessAmplifiers-40~85Low16LowLow
SA604AD/GSOT109-1
(SO16)
WirelessAmplifiers-40~85Low16LowLow


Similar products
SA604A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.