NXP Semiconductors


Select site:

English

Datasheet

SA607
(Product Specification)
07-Nov-97, 19 pages, 192 kB

Download all documentation

SA607 - Low-voltage high performance mixer FM IF system

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SA607 is a low voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA607 is available in 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP package.

The SA607 was designed for portable communication applications and will function down to 2.7V. The RF section is similar to the famous SA605. The audio output has an internal amplifier with the feedback pin accessible. The RSSI output is buffered. The SA607 also has an extra limiter output. This signal is buffered from the output of the limiter and can be used to perform frequency check. This is accomplished by comparing a reference frequency with the frequency check signal using a comparator to a varactor or PLL at the oscillator inputs.

Features

  • Low power consumption: 3.5mA typical at 3V
  • Mixer input to >150MHz
  • Mixer conversion power gain of 17dB at 45MHz
  • XTAL oscillator effective to 150MHz (L.C. oscillator or external oscillator can be used at higher frequencies)
  • 102dB of IF Amp/Limiter gain
  • 2MHz limiter small signal bandwidth
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a 90dB dynamic range
  • Low external component count; suitable for crystal/ceramic/LC filters
  • Excellent sensitivity: 0.31µV into 50W matching network for 12dB SINAD (Signal to Noise and Distortion ratio) for 1kHz tone, 8kHz deviation with RF at 45MHz and IF at 455kHz
  • SA607 meets cellular radio specifications
  • Audio output internal op amp
  • RSSI output internal op amp
  • Buffered frequency check output
  • Internal op amps with rail-to-rail outputs
  • ESD protection:
    Human Body Model 2kV
    Robot Model 200V

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA607DK/01SA607DK/01,1129352 752 87112Volume productionSOT266-1
(SSOP20)
TubeStandard Marking
SA607DK/01SA607DK/01,1189352 752 87118Volume productionSOT266-1
(SSOP20)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SA607DK/01SA607DK/01,112SA607DK_01
week 12, 2005
SA607DK/01SA607DK/01,118SA607DK_01
week 12, 2005

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA607DK/019352 752 87112  SA607DK/01,112  3.2400NAARROW ELECTRONICS321 11/10/2009Buy onlinenot available
SA607DK/019352 752 87118  SA607DK/01,118  3.2400NADIGI-KEY CORPORATION2,334 11/12/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS75 11/12/2009Buy online 
    NAAVNET ELECTRONICS MARKETING2,500 11/12/2009Buy online 

Applications

  • Portable cellular radio FM IF
  • Cordless phones
  • Narrow band cellular applications (NAMPS/NTACS)
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers
  • Log amps
  • Portable high performance communication receivers
  • Single conversion VHF receivers
  • Wireless systems

Block diagrams/pinning

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
VoltageNo. of PinsCurrentPower
SA607DK/01SOT266-1
(SSOP20)
WirelessFM IF systems-40~85Low20LowLow


Similar products
SA607 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.