The SA608 is a low voltage high performance monolithic FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator and audio and RSSI op amps. The SA608 is available in 20-lead dual-in-line plastic, 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP package.
The SA608 was designed for portable communication applications and will function down to 2.7V. The RF section is similar to the famous NE605. The audio output is buffered. The RSSI output has an internal amplifier with the feedback pin accessible. The SA608 also has an extra limiter output. This signal is buffered from the output of the limiter and can be used to perform frequency check. This is accomplished by comparing a reference frequency with the frequency check signal using a comparator to a varactor or PLL at the oscillator inputs.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA608DK/01 | SA608DK/01,118 | 9352 752 88118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking | |
| SA608DK/01 | SA608DK/01,112 | 9352 752 88112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA608DK/01 | SA608DK/01,118 | SA608DK_01 |
| week 12, 2005 | ||||
| SA608DK/01 | SA608DK/01,112 | SA608DK_01 |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA608DK/01 | 9352 752 88118 | SA608DK/01,118 | 3.2400 | NA | DIGI-KEY CORPORATION | 6,695 | 11/12/2009 | Buy online | Order samples | |
| SA608DK/01 | 9352 752 88112 | SA608DK/01,112 | 3.2400 | NA | ARROW ELECTRONICS | 1,994 | 11/10/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 1,350 | 11/12/2009 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA608DK/01 | SOT266-1
(SSOP20) | Wireless | FM IF systems | -40~85 | Low | 20 | Low | Low |
Similar products
SA608
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.