The SA612A is a low-power VHF monolithic double-balanced mixer with on-board oscillator and voltage regulator. It is intended for low cost, low power communication systems with signal frequencies to 500MHz and local oscillator frequencies as high as 200MHz. The mixer is a 'Gilbert cell' multiplier configuration which provides gain of 14dB or more at 45MHz.
The oscillator can be configured for a crystal, a tuned tank operation, or as a buffer for an external L.O. Noise figure at 45MHz is typically below 6dB and makes the device well suited for high performance cordless phone/cellular radio. The low power consumption makes the SA612A excellent for battery operated equipment. Networking and other communications products can benefit from very low radiated energy levels within systems. The SA612A is available in an 8-lead dual in-line plastic package and an 8-lead SO (surface mounted miniature package).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA612AD/01 | SA612AD/01,112 | 9352 752 63112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | |
| SA612AD/01 | SA612AD/01,118 | 9352 752 63118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| SA612AN/01 | SA612AN/01,112 | 9352 752 64112 | Volume production | SOT97-1
(DIP8) | Tube | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SA612AD/01 | SA612AD/01,112 | SA612AD_01 |
| week 12, 2005 | ||||
| SA612AD/01 | SA612AD/01,118 | SA612AD_01 |
| week 12, 2005 | ||||
| SA612AN/01 | SA612AN/01,112 | SA612AN_01 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA612AD/01 | 9352 752 63112 | SA612AD/01,112 | 1.2000 | NA | MOUSER ELECTRONICS | 1,987 | 3/13/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 1,899 | 3/13/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,987 | 3/13/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 140 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/15/2010 | Buy online | ||||||
| SA612AD/01 | 9352 752 63118 | SA612AD/01,118 | 1.2000 | NA | MOUSER ELECTRONICS | 2,016 | 3/13/2010 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 118 | 3/12/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 5,000 | 3/13/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,016 | 3/13/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/15/2010 | Buy online | ||||||
| SA612AN/01 | 9352 752 64112 | SA612AN/01,112 | 1.3000 | NA | MOUSER ELECTRONICS | 2,232 | 3/13/2010 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 112 | 3/12/2010 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 2,619 | 3/13/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,232 | 3/13/2010 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 1,300 | 3/13/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 720 | 3/12/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/15/2010 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA612AD/01 | SOT96-1
(SO8) | Wireless | Amplifiers | -40~85 | Low | 8 | Low | Low |
| SA612AN/01 | SOT97-1
(DIP8) | Wireless | Amplifiers | -40~85 | Low | 8 | Low | Low |
Similar products
SA612A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.