NXP Semiconductors


Select site:

English

Datasheet

(Product Specification)
v.3, 11-Jul-97, 14 pages, 170 kB

Download all documentation

General description

The SA614A is an improved monolithic low-power FM IF system incorporating two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator, and voltage regulator. The SA614A features higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application compared with the SA604. The SA614A is available in a 16-lead dual-in-line plastic and 16-lead SO (surface-mounted miniature) package.

Features

  • Low power consumption: 3.3mA typical
  • Temperature compensated logarithmic Received Signal Strength Indicator (RSSI) with a dynamic range in excess of 90dB
  • Two audio outputs - muted and unmuted
  • Low external component count; suitable for crystal/ceramic filters
  • Excellent sensitivity: 1.5µV across input pins (0.22µV into 50W matching network) for 12dB SINAD (Signal to Noise and Distortion ratio) at 455kHz
  • SA614A meets cellular radio specifications


Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA614AD/01SA614AD/01,1129352 752 82112Volume productionSOT109-1
(SO16)
TubeStandard Marking
SA614AD/01SA614AD/01,1189352 752 82118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking
SA614AD/NSA614AD/N,1129352 786 35112Volume productionSOT109-1
(SO16)
TubeStandard Marking
SA614AD/NSA614AD/N,1189352 786 35118Volume productionSOT109-1
(SO16)
Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SA614AD/01SA614AD/01,112SA614AD_01
week 12, 2005
SA614AD/01SA614AD/01,118SA614AD_01
week 12, 2005
SA614AD/NSA614AD/N,112SA614AD_N
SA614AD/NSA614AD/N,118SA614AD_N

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA614AD/019352 752 82112  SA614AD/01,112  2.0400NAARROW ELECTRONICS118 3/18/2010Buy onlineOrder samples
    NAAVNET ELECTRONICS MARKETING3,125 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIAWPI30103/18/2010Buy online 
SA614AD/019352 752 82118  SA614AD/01,118  2.0400NAMOUSER ELECTRONICS994 3/18/2010Buy onlinenot available
    NAARROW ELECTRONICS118 3/18/2010Buy online 
    NADIGI-KEY CORPORATION14,257 3/18/2010Buy online 
    NAMOUSER ELECTRONICS994 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
    ASIAWPI30103/18/2010Buy online 
SA614AD/N9352 786 35112  SA614AD/N,112        Order samples
SA614AD/N9352 786 35118  SA614AD/N,118        not available

Applications

  • Cellular radio FM IF
  • High performance communications receivers
  • Intermediate frequency amplification and detection up to 25MHz
  • RF level meter
  • Spectrum analyzer
  • Instrumentation
  • FSK and ASK data receivers


Block diagrams/pinning

Design support

Application Notes

Parametrics/similar products

Type numberPackageApplicationFUNCTIONOperating
temp.(Cel)
VoltageNo. of PinsCurrentPower
SA614AD/01SOT109-1
(SO16)
WirelessFM IF systems-40~85Low16LowLow
SA614AD/NSOT109-1
(SO16)
WirelessFM IF systems-40~85Low16LowLow


Similar products
SA614A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.