The SA615 is a high performance monolithic low-power FM IF system incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, muting, logarithmic received signal strength indicator (RSSI), and voltage regulator. The SA615 combines the functions of Signetics SA602 and SA604A, but features a higher mixer input intercept point, higher IF bandwidth (25MHz) and temperature compensated RSSI and limiters permitting higher performance application. The SA615 is available in 20-lead dual-in-line plastic, 20-lead SOL (surface-mounted miniature package) and 20-lead SSOP (shrink small outline package).
The SA605 and SA615 are functionally the same device types. The difference between the two devices lies in the guaranteed specifications. The SA615 has a higher ICClower input third order intercept point, lower conversion mixer gain, lower limiter gain, lower AM rejection, lower SINAD, higher THD, and higher RSSI error than the SA615. Both the SA605 and SA615 devices will meet the EIA specifications for AMPS and TACS cellular radio applications.
For additional technical information please refer to application notes AN1994, 1995 and 1996, which include example application diagrams,a complete overview of the product, and artwork for reference.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA615D/01 | SA615D/01,112 | 9352 752 83112 | Volume production | SOT163-1
(SO20) | Tube | Standard Marking | |
| SA615D/01 | SA615D/01,118 | 9352 752 83118 | Volume production | SOT163-1
(SO20) | Tape reel smd | Standard Marking | |
| SA615DK/01 | SA615DK/01,112 | 9352 752 84112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| SA615DK/01 | SA615DK/01,118 | 9352 752 84118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA615D/01 | SA615D/01,112 | SA615D_01 |
| week 12, 2005 | ||||
| SA615D/01 | SA615D/01,118 | SA615D_01 |
| week 12, 2005 | ||||
| SA615DK/01 | SA615DK/01,112 | SA615DK_01 |
| week 12, 2005 | ||||
| SA615DK/01 | SA615DK/01,118 | SA615DK_01 |
| week 12, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA615D/01 | 9352 752 83112 | SA615D/01,112 | 2.6800 | NA | DIGI-KEY CORPORATION | 490 | 11/20/2009 | Buy online | not available | |
| SA615D/01 | 9352 752 83118 | SA615D/01,118 | 2.6800 | NA | MOUSER ELECTRONICS | 1,894 | 11/20/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,894 | 11/20/2009 | Buy online | ||||||
| SA615DK/01 | 9352 752 84112 | SA615DK/01,112 | 2.6800 | NA | ARROW ELECTRONICS | 1,275 | 11/19/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 1,415 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 1,197 | 11/19/2009 | Buy online | ||||||
| SA615DK/01 | 9352 752 84118 | SA615DK/01,118 | 2.6800 | NA | MOUSER ELECTRONICS | 127 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 1,275 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 127 | 11/20/2009 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA615D/01 | SOT163-1
(SO20) | Wireless | FM IF systems | -40~85 | Low | 20 | Low | Low |
| SA615DK/01 | SOT266-1
(SSOP20) | Wireless | FM IF systems | -40~85 | Low | 20 | Low | Low |
Similar products
SA615
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.