NXP Semiconductors


Select site:

English

Datasheet

SA630
(Product Specification)
07-Nov-97, 14 pages, 292 kB

Download all documentation

SA630 - Single pole double throw (SPDT) switch

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SA630 is a wideband RF switch fabricated in BiCMOS technol-ogy and incorporating on-chip CMOS/TTL compatible drivers. Its primary function is to switch signals in the frequency range DC -1GHz from one 50W channel to another. The switch is activated by a CMOS/TTL compatible signal applied to the enable channel 1 pin (ENCH1).

The extremely low current consumption makes the SA630 ideal for portable applications. The excellent isolation and low loss makes this a suitable replacement for PIN diodes.

The SA630 is available in an 8-pin dual in-line plastic package and an 8-pin SO (surface mounted miniature) package.

Features

  • Wideband (DC - 1GHz)
  • Low through loss (1dB typical at 200MHz)
  • Unused input is terminated internally in 50W
  • Excellent overload capability (1dB gain compression point +18dBm at 300MHz)
  • Low DC power (170µA from 5V supply)
  • Fast switching (20ns typical)
  • Good isolation (off channel isolation 60dB at 100MHz)
  • Low distortion (IP3 intercept +33dBm)
  • Good 50W match (return loss 18dB at 400MHz)
  • Full ESD protection
  • Bidirectional operation

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SA630D/01SA630D/01,1129352 774 68112Volume productionSOT96TubeStandard Marking
SA630D/01SA630D/01,1189352 774 68118Volume productionSOT96Reel Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SA630D/01SA630D/01,112SA630D_01
Always Pb-free
SA630D/01SA630D/01,118SA630D_01
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SA630D/019352 774 68112  SA630D/01,112  3.1400NAARROW ELECTRONICS243 11/10/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS2,907 11/12/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1,705 11/12/2009Buy online 
SA630D/019352 774 68118  SA630D/01,118  3.1400NAMOUSER ELECTRONICS1,690 11/12/2009Buy onlinenot available
    NAAVNET ELECTRONICS MARKETING2,500 11/12/2009Buy online 

Applications

  • Digital transceiver front-end switch
  • Antenna switch
  • Filter selection
  • Video switch
  • FSK transmitter

Parametrics/similar products

Type numberPackageOperating
temp.(Cel)
DualSingle supply(VDC)
SA630D/01SOT96
-40~85yes3 to 5.5


Similar products
SA630 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.