The SA636 is a low-voltage high performance monolithic FM IF system with high-speed RSSI incorporating a mixer/oscillator, two limiting intermediate frequency amplifiers, quadrature detector, logarithmic received signal strength indicator (RSSI), voltage regulator, wideband data output and fast RSSI op amps. The SA636 is available in 20-lead SSOP (shrink small outline package).
The SA636 was designed for high bandwidth portable communication applications and will function down to 2.7 V. The RF section is similar to the famous SA605. The data output has a minimum bandwidth of 600 kHz. This is designed to demodulate wideband data. The RSSI output is amplified. The RSSI output has access to the feedback pin. This enables the designer to adjust the level of the outputs or add filtering.
SA636 incorporates a power-down mode which powers down the device when Pin 8 is LOW. Power down logic levels are CMOS and TTL compatible with high input impedance.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SA636DK/01 | SA636DK/01,112 | 9352 752 92112 | Volume production | SOT266-1
(SSOP20) | Tube | Standard Marking | |
| SA636DK/01 | SA636DK/01,118 | 9352 752 92118 | Volume production | SOT266-1
(SSOP20) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| SA636DK/01 | SA636DK/01,112 | SA636DK_01 |
| Always Pb-free | ||||
| SA636DK/01 | SA636DK/01,118 | SA636DK_01 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SA636DK/01 | 9352 752 92112 | SA636DK/01,112 | 3.0500 | NA | MOUSER ELECTRONICS | 1,315 | 11/20/2009 | Buy online | not available | |
| NA | ARROW ELECTRONICS | 1,362 | 11/19/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,315 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,430 | 11/19/2009 | Buy online | ||||||
| SA636DK/01 | 9352 752 92118 | SA636DK/01,118 | 3.0500 | NA | MOUSER ELECTRONICS | 2,500 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 1,362 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 3,819 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 2,500 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online |
| Type number | Package | Application | FUNCTION | Operating temp.(Cel) | Voltage | No. of Pins | Current | Power |
|---|---|---|---|---|---|---|---|---|
| SA636DK/01 | SOT266-1
(SSOP20) | Wireless | FM IF systems | -40~85 | Low | 20 | Low | Low |
Similar products
SA636
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.