NXP Semiconductors


Select site:

English

SAA3010

Selection guide

Datasheet

SAA3010
(Product Specification)
01-Jun-89, 20 pages, 0 kB

Download all documentation

SAA3010 - Infrared remote control transmitter RC-5

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

The SAA3010 is intended as a general purpose (RC-5) infrared remote control system for use where a low voltage supply and a large debounce time are expected.

The device can generate 2048 different commands and utilizes a keyboard with a single pole switch for each key. The commands are arranged so that 32 systems can be addressed, each system containing 64 different commands. .

The circuit response to legal (one key pressed at a time) and illegal (more than one key pressed at a time) keyboard operation is specified in the section 'Keyboard operation'.

Features

  • Low voltage requirement
  • Biphase transmission technique
  • Single pin oscillator
  • Test mode facility