Datasheet
SAA3049A
(Product Specification)
13-Sep-96, 24 pages, 0 kB
SAA3049A - Infrared remote control decoder
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The main function of the SAA3049A is to check and
convert the received coded data (RECS80/RC5) into
latched binary outputs. The device address can be
hard-wired for a particular address, allowing several
devices in one location. Alternatively, received data with
any address can be accepted; the received data and
address are then outputs.
Features
- Decodes 64 remote control commands with a maximum of 32 subaddresses
- Accepts RECS80 codes with pulse position modulation (SAA3004, SAA3007, SAA3008) or RC5 codes with bi-phase transmission (SAA3006, SAA3010)
- Suitable for low voltage and low SAA3049A supply current applications
- Adding circuitry for binary decoding allows a maximum of 2048 commands to be used, for example 1-of-16 decoder (HEF4515).
Applications
- Intended for telephony and professional communication equipment.