NXP Semiconductors


Select site:

English

Datasheet

SAA4955
(Product Specification)
09-Jul-01, 28 pages, 160 kB

Download all documentation

2.9-Mbit field memory

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The SAA4955 is a 2949264-bit field memory designed for advanced TV applications such as 100/120 Hz TV, PALplus, PIP and 3D comb filter.

The maximum storage depth is 245772 words ' 12 bits. A FIFO operation with full word continuous read and write could be used as a data delay, for example. A FIFO operation with asynchronous read and write could be used as a data rate multiplier. Here the data is written once, then read as many times as required without being overwritten by new data. In addition to the FIFO operations, a random block access mode is accessible during the pointer reset operation. When this mode is enabled, reading and/or writing may begin at, or proceed from, the start address of any of the 6144 blocks. Each block is 40 words in length. Two or more SAA4955s can be cascaded to provide greater storage depth or a longer delay, without the need for additional circuitry.

The SAA4955 contains separate 12-bit wide serial ports for reading and writing. The ports are controlled and clocked separately, so asynchronous read and write operations are supported. Independent read and write clock rates are possible. Addressing is controlled by read and write address pointers. Before a controlled write operation can begin, the write pointer must be set to zero or to the beginning of a valid address block. Likewise, the read pointer must be set to zero or to the beginning of a valid address block before a controlled read operation can begin.

Features

  • 2949264-bit field memory
  • 245772 ' 12-bit organization
  • 3.3 V power supply
  • Inputs fully TTL compatible when using an extra 5 V power supply
  • High speed read and write operations
  • FIFO operations:
    -full word continuous read and write
    -independent read and write pointers (asynchronous read and write access)
    -resettable read and write pointers
  • Optional random access by block function (40 words per block) enabled during pointer reset operation
  • Quasi static (internal self-refresh and clocking pauses of infinite length)
  • Write mask function
  • Cascade operation possible
  • 16 Mbit CMOS DRAM process technology.


Block diagrams/pinning

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.