Datasheet
SAA4977H
(Preliminary Specification)
25-May-00, 6 pages, 0 kB
SAA4977H - Besic
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
- Applications
- Block diagrams/pinning
- Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
The SAA4977H is a video processing IC providing analog YUV interfacing, video enhancing features, memory controlling and an embedded 80C51 microprocessor core. It is applicable especially for field rate up-conversion (50 to 100 Hz or 60 to 120 Hz) in cooperation with a 2.9 Mbit field memory. It is designed for applications together with:
SAA4955/56TJ, TMS4C2972/73 (serial field memories)
SAA4990H (PROZONIC)
SAA4991WP (MELZONIC).
Features
- Internal prefilter
- Clamp circuit
- Analog AGC
- Line locked PLL
- Triple YUV 8-bit Analog-to-Digital Converter (ADC)
- Horizontal compression
- Field rate up-conversion (50 to 100 Hz or 60 to 120 Hz)
- 4 : 1 : 1 digital I/O interface
- Digital CTI (DCTI)
- Digital luminance peaking
- Triple 10-bit Digital-to-Analog Converter (DAC)
- Memory controller
- Embedded microprocessor
- 16 kbyte ROM
- 256 byte RAM
- I²C-bus interface
- Synchronous No parity Eight bit Reception and Transmission (SNERT) interface.