NXP Semiconductors


Select site:

English

Datasheet

SAA6579
(Product Specification)
25-Sep-01, 16 pages, 80 kB

Download all documentation

General description

The integrated CMOS circuit SAA6579 is an RDS demodulator. It recovers the additional inaudible RDS information which is transmitted by FM radio broadcasting.

The data signal RDDA and the clock signal RDCL are provided as outputs for further processing by a suitable decoder (microcomputer).

The operational functions of the device are in accordance with the "CENELEC EN 50067".

Features

  • Anti-aliasing filter (2nd order)
  • Integrated 57 kHz band-pass filter (8th order)
  • Reconstruction filter (2nd order)
  • Clocked comparator with automatic offset compensation
  • 57 kHz carrier regeneration
  • Synchronous demodulator for 57 kHz modulated RDS signals
  • Selectable 4.332/8.664 MHz crystal oscillator with variable dividers
  • Clock regeneration with lock on biphase data rate
  • Biphase symbol decoder with integrate and dump functions
  • Differential decoder
  • Signal quality detector
  • Subcarrier output.


Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA6579/V1SAA6579N9350 653 50112Volume productionSOT38-1
(DIP16)
TubeStandard MarkingSAA6579/V1
Always Pb-free
SAA6579T/V1SAA6579TD9350 400 70512Volume productionSOT162-1
(SO16)
Tube Dry PackStandard MarkingSAA6579T/V1
week 51, 2004
SAA6579T/V1SAA6579TD-T9350 400 70518Volume productionSOT162-1
(SO16)
Reel Dry Pack, SMD, 13"Standard MarkingSAA6579T/V1
week 51, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA6579/V19350 653  50112        Order samples
SAA6579T/V19350 400  70512        Order samples
SAA6579T/V19350 400  70518       not available

Applications

General purpose switch for driving lamps, motors, solenoids, heaters.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescription
SAA6579/V1SOT38-1
(DIP16)
Radio data system (RDS) demodulator
SAA6579T/V1SOT162-1
(SO16)
Radio data system (RDS) demodulator


Similar products
SAA6579 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.