NXP Semiconductors


Select site:

English

SAA6588

Selection guide

Datasheet

(Product Specification)
v.2, 14-Jan-02, 32 pages, 146 kB

Download all documentation

RDS/RBDS pre-processor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

Today most FM radio stations in Europe and meanwhile also many FM/AM radio broadcasting stations in the USA transmit the inaudible European RDS (Radio Data System) or the USA RBDS (Radio Broadcast Data System) informations respectively. Likewise nowadays receivers, most car radios and also some home and portable radios on the market include at least some of the RDS features.

The RDS/RBDS system offers a large range of applications by its many functions to be implemented. For car radios the most important are:

  • Program Service (PS) name
  • Traffic Program (TP) identification
  • Traffic Announcement (TA) signal
  • Alternative Frequency (AF) list
  • Program Identification (PI)
  • Enhanced Other Networks (EON) information.


The RDS/RBDS pre-processor is a CMOS device that integrates all RDS/RBDS relevant functions in one chip. The IC contains filtering and demodulation of the RDS/RBDS signal, symbol decoding, block synchronization, error detection, error correction and additional detectors for multi-path, signal quality and audio signal pauses. The pre-processed RDS/RBDS information is available via the I²C-bus.

The RDS/RBDS pre-processor replaces a number of ICs and peripheral components used nowadays in car radio concepts with RDS or RBDS features. The integration of the relevant RDS/RBDS data processing functions provides, in an economic manner, high performance of RDS/RBDS processing and reduces the real-time requirements for the main radio microcontroller considerably. In addition it simplifies the development of the RDS specific software for the main controller of the radio set.

Compared with standard radio systems, RDS/RBDS controlled radio systems additionally require an RDS/RBDS demodulator with a 57 kHz band-pass filter, information about the current reception situation (reception quality, multi-path disturbance etc.), and additional microcontroller power for RDS/RBDS data processing, decoding and radio control.

The new RDS/RBDS pre-processor includes all these specific functions and meets all requirements of a high end RDS/RBDS radio. Moreover the timing requirements of the set controller, regarding RDS/RBDS data processing are reduced due to the integration of decoder functions, so that the development of radio control software can be concentrated specifically on radio set features.

Features

  • Integrated switched capacitor filters
  • Demodulation of the European Radio Data System (RDS) or the USA Radio Broadcast Data System (RBDS) signal
  • RDS and RBDS block detection
  • Error detection and correction
  • Fast block synchronization
  • Synchronization control (flywheel)
  • Mode control for RDS/RBDS processing
  • Different RDS/RBDS block information output modes (e.g. A-block output mode)
  • Fast I²C-bus interface
  • Multi-path detector
  • Signal quality detector with sensitivity adjustment
  • Pause detector with pause level and time adjustment
  • Alternatively oscillator frequency: n x 4.332 MHz (n = 1 to 4)
  • UART compatible with 17.328 MHz (n = 4)
  • CMOS device
  • Single supply voltage
  • Extended temperature range (-40 to +85 Cel).


Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAA6588T/V2SAA6588T/V2,5129352 613 91512Discontinued
Replacement product
SOT163-1
(SO20)
Tube Dry PackStandard Marking
SAA6588T/V2SAA6588T/V2,5189352 613 91518Discontinued
Replacement product
SOT163-1
(SO20)
Reel Dry Pack, SMD, 13"Standard Marking
SAA6588T/V2/M6-9352 745 99518Withdrawn
Replacement product
SOT163Reel Dry Pack, SMD, 13"Standard Marking
SAA6588T/V2/NSAA6588T/V2/N,5189352 780 87518Discontinued
Replacement product
SOT163-1
(SO20)
Reel Dry Pack, SMD, 13"Standard Marking
SAA6588T/V2HSAA6588T/V2H,5129352 873 74512Discontinued
Replacement product
SOT163Tube Dry PackStandard Marking
SAA6588T/V2HSAA6588T/V2H,5189352 873 74518Discontinued
Replacement product
SOT163Reel Dry Pack, SMD, 13"Standard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
SAA6588T/V2SAA6588T/V2,512SAA6588T_V2
week 51, 2004
SAA6588T/V2SAA6588T/V2,518SAA6588T_V2
week 51, 2004
SAA6588T/V2/M6-Not available
Always Pb-free
SAA6588T/V2/NSAA6588T/V2/N,518SAA6588T_V2_N
SAA6588T/V2HSAA6588T/V2H,512SAA6588T_V2H
Always Pb-free
SAA6588T/V2HSAA6588T/V2H,518SAA6588T_V2H
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
SAA6588T/V293526139151231-mrt-1030-jun-10NoneDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
SAA6588T/V293526139151831-mrt-1030-jun-10NoneDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
SAA6588T/V2/M693527459951830-Sep-0831-Dec-08NoneDN 60
  • Sole source product
  • Standard availability
Standard End of Life.
SAA6588T/V2/N93527808751831-mrt-1030-jun-10NoneDN 64
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
SAA6588T/V2H9352873745123-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.
SAA6588T/V2H9352873745183-okt-093-apr-10None notedDN 63
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
FAB ICH Closure. Refer to CIN200810022I dated November 5, 2008.

Block diagrams/pinning

Parametrics/similar products

Type numberPackageDescription
SAA6588T/V2SOT163-1
(SO20)
R(B)DS pre-processor
SAA6588T/V2/M6SOT163
R(B)DS pre-processor