Select site:
English
No matching Product Information Page available

No exact match for SAA6713H/V1 can be found in the database.

Please use the search facility below:

Store results as RSS feed

Search results

    [1 - 6] of 6
    6 results were found in 0.133 seconds
    1 DN53.xls...2 30-Mar-05 30-Jun-05 SAA6713H/V1 Limited Supply. See Replacement...Part Customer Comments 612 SAA6713H/V1/S1 XGA TFT DISPLAY CONTROLLER...1 30-Jun-04 30-Jun-04 SAA6713H/V1 Non-Manufacturable. See Replacement...+ http://www.nxp.com/acrobat_download/other/eol/dn53_a.pdfContent type:Other, File type:PDF
    2 Phase 2 v02 update.doc...67x5.73 Vehicle name ISP1561 SAA6713H/V1 ATK = Amkor Korea factory ATP...0/77 - - - - QFP160 ASE-04 SAA6713H/V1 3/245 0/77 0/76...11 0/11 QFP160 ASE-04 SAA6713H/V1 0/15 0/9 0/11 0/11 0...+ http://www.nxp.com/acrobat_download/other/green_roadmap/self_qual_results_phase_2_xqfp.pdfContent type:Other, File type:PDF
    3 Phase 2 v02 update.doc...67x5.73 Vehicle name ISP1561 SAA6713H/V1 ATK = Amkor Korea factory ATP...0/77 - - - - QFP160 ASE-04 SAA6713H/V1 3/245 0/77 0/76...11 0/11 QFP160 ASE-04 SAA6713H/V1 0/15 0/9 0/11 0/11 0...+ http://www.nxp.com/acrobat_download/other/green_roadmap/self_qual_results_phase_2_xqp.pdfContent type:Other, File type:PDF
    4 dn55...Mar-06 30-Jun-06 No direct replacement, propose SAA6734AHL Limited Supply. Consult Marketing. 443 SAA6713H/V1 XGA TFT DISPLAY CONTROLLER 935267865557 T S 2 30-Mar-06 30-Jun-06 None noted Limited Supply. Consult Marketing...+ http://www.nxp.com/acrobat_download/other/eol/dn55_a.pdfContent type:Other, File type:PDF
    5 DN54.xls...1 31-Dec-04 31-Dec-04 SAA6713AH/V1 1283 SAA6713H/V1/G XGA TFT DISPLAY CONTROLLER 935276275557 T S 1 31-Dec-04 31-Dec-04 SAA6713H/V1 1284 SAA6740AH/V1 XGA DUAL INPUT WITH RSDS INTERFACE...+ http://www.nxp.com/acrobat_download/other/eol/dn54_a.pdfContent type:Other, File type:PDF
    6 SAA6713H XGA dual input flat panel controller...TFT port CMOS compatible Tamb ambient temperature 0 − 70 °C TYPE NUMBER PACKAGE NAME DESCRIPTION VERSION SAA6713H/V1 QFP160 plastic quad flat package; 160 leads (lead length 1.6 mm); body 28 × 28 × 3.4 mm; high stand-off...+ http://www.nxp.com/acrobat_download/datasheets/SAA6713H_2.pdfContent type:Datasheet, File type:PDF
      [1 - 6] of 6