NXP Semiconductors


Select site:

English

SAA7104H; SAA7105H

Parametric Search

Datasheet

SAA7104H; SAA7105H
(Product Specification)
04-Mar-04, 71 pages, 355 kB

Download all documentation

Digital video encoder

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The SAA7104H; SAA7105H is an advanced next-generation video encoder which converts PC graphics data at maximum 1280 X 1024 resolution (optionally 1920 X 1080 interlaced) to PAL (50 Hz) or NTSC (60 Hz) video signals. A programmable scaler and anti-flicker filter (maximum 5 lines) ensures properly sized and flicker-free TV display as CVBS or S-video output.

Alternatively, the three Digital-to-Analog Converters (DACs) can output RGB signals together with a TTL composite sync to feed SCART connectors.

When the scaler/interlacer is bypassed, a second VGA monitor can be connected to the RGB outputs and separate H and V-syncs as well, thereby serving as an auxiliary monitor at maximum 1280 X 1024 resolution/60 Hz (PIXCLK < 85 MHz). Alternatively this port can provide Y, PB and PR signals for HDTV monitors.

The device includes a sync/clock generator and on-chip DACs.

All inputs intended to interface to the host graphics controller are designed for low-voltage signals between down to 1.1 V and up to 3.6 V.

Features

  • Digital PAL/NTSC encoder with integrated high quality scaler and anti-flicker filter for TV output from a PC
  • Supports Intel® Digital Video Out (DVO) low voltage interfacing to graphics controller
  • 27 MHz crystal-stable subcarrier generation
  • Maximum graphics pixel clock 85 MHz at double edged clocking, synthesized on-chip or from external source
  • Programmable assignment of clock edge to bytes (in double edged mode)
  • Synthesizable pixel clock (PIXCLK) with minimized output jitter, can be used as reference clock for the VGC, as well)
  • PIXCLK output and bi-phase PIXCLK input (VGC clock loop-through possible)
  • Hot-plug detection through dedicated interrupt pin
  • Supported VGA resolutions for PAL or NTSC legacy video output up to 1280 X 1024 graphics data at 60 or 50 Hz frame rate
  • Supported VGA resolutions for HDTV output up to 1920 X 1080 interlaced graphics data at 60 or 50 Hz frame rate
  • Three Digital-to-Analog Converters (DACs) for CVBS (BLUE, CB), VBS (GREEN, CVBS) and C (RED, CR) at 27 MHz sample rate (signals in parenthesis are optionally), all at 10-bit resolution
  • Non-interlaced CB-Y-CR or RGB input at maximum 4 : 4 : 4 sampling
  • Downscaling and upscaling from 50 to 400 pct.
  • Optional interlaced CB-Y-CR input of Digital Versatile Disk (DVD) signals
  • Optional non-interlaced RGB output to drive second VGA monitor (bypass mode, maximum 85 MHz)
  • 3 X 256 bytes RGB Look-Up Table (LUT)
  • Support for hardware cursor
  • HDTV up to 1920 X 1080 interlaced and 1280 X 720 progressive, including 3-level sync pulses
  • Programmable border colour of underscan area
  • Programmable 5 line anti-flicker filter
  • On-chip 27 MHz crystal oscillator (3rd-harmonic or fundamental 27 MHz crystal)
  • Fast I2C-bus control port (400 kHz)
  • Encoder can be master or slave
  • Adjustable output levels for the DACs
  • Programmable horizontal and vertical input synchronization phase
  • Programmable horizontal sync output phase
  • Internal Colour Bar Generator (CBG)
  • Optional support of various Vertical Blanking Interval (VBI) data insertion
  • Macrovision™(1) Pay-per-View copy protection system rev. 7.01, rev. 6.1 and rev. 1.03 (525p) as option; this applies to the SAA7104H only. The device is protected by USA patent numbers 4631603, 4577216 and 4819098 and other intellectual property rights. Use of the Macrovision anti-copy process in the device is licensed for non-commercial home use only. Reverse engineering or disassembly is prohibited. Please contact your nearest Philips Semiconductors sales office for more information.
  • Optional cross-colour reduction for PAL and NTSC CVBS outputs
  • Power-save modes
  • Joint Test Action Group (JTAG) boundary scan test
  • Monolithic CMOS 3.3 V device, 5 V tolerant I/Os
  • QFP64 package.

(1) Macrovision™ is a trademark of the Macrovision Corporation.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7105H/V1SAA7105HBG-T9352 705 44518Volume productionSOT393-1
(QFP64)
Reel Dry Pack, SMD, 13"Standard MarkingSAA7105H/V1
week 21, 2004
SAA7105H/V1SAA7105HBG9352 705 44557Volume productionSOT393-1
(QFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7105H/V1
week 21, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7105H/V19352 705  44518  NAFUTURE ELECTRONICS- NORTH AMER36010/8/2008 Buy online not available
   NAMOUSER ELECTRONICS59910/9/2008 Buy online  
SAA7105H/V19352 705  44557  NAARROW ELECTRONICS22210/8/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING32010/8/2008 Buy online  
   NADIGI-KEY CORPORATION9910/9/2008 Buy online  

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.