NXP Semiconductors


Select site:

English

Datasheet

SAA7111A
(Product Specification)
15-May-98, 72 pages, 337 kB

Download all documentation

Enhanced Video Input Processor (EVIP)

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The Enhanced Video Input Processor (EVIP) is a combination of a two-channel analog preprocessing circuit including source selectionanti-aliasing filter and ADCan automatic clamp and gain controla Clock Generation Circuit (CGC)a digital multi-standard decoder (PAL BGHIPAL MPAL NNTSC M NTSC-Japan NTSC N and SECAM)a brightness/contrast/saturation control circuita colour space matrix (see Fig.1) and a 27 MHz VBI-data bypass.

The pure 3.3 V CMOS circuit SAA7111Aanalog front-end and digital video decoderis a highly integrated circuit for desktop video applications. The decoder is based on the principle of line-locked clock decoding and is able to decode the colour of PALSECAM and NTSC signals into CCIR-601 compatible colour component values. The SAA7111A accepts as analog inputs CVBS or S-video (Y/C) from TV or VTR sources. The circuit is I2C-bus controlled. The SAA7111A then supports several text features as Line 21 data slicing and a high-speed VBI data bypass for Intercast.

Features

  • Four analog inputs, internal analog source selectors, e.g. 4 ' CVBS or 2 ' Y/C or (1 ' Y/C and 2 ' CVBS)
  • Two analog preprocessing channels
  • Fully programmable static gain for the main channels or automatic gain control for the selected CVBS or Y/C channel
  • Switchable white peak control
  • Two built-in analog anti-aliasing filters
  • Two 8-bit video CMOS analog-to-digital converters
  • On-chip clock generator
  • Line-locked system clock frequencies
  • Digital PLL for horizontal-sync processing and clock generation
  • Requires only one crystal (24.576 MHz) for all standards
  • Horizontal and vertical sync detection
  • Automatic detection of 50 and 60 Hz field frequency, and automatic switching between PAL and NTSC standards
  • Luminance and chrominance signal processing for PAL BGHI, PAL N, PAL M, NTSC M, NTSC N, NTSC 4.43, NTSC-Japan and SECAM
  • User programmable luminance peaking or aperture correction
  • Cross-colour reduction for NTSC by chrominance comb filtering
  • PAL delay line for correcting PAL phase errors
  • Real time status information output (RTCO)
  • Brightness Contrast Saturation (BCS) control on-chip
  • The YUV (CCIR-601) bus supports a data rate of:
    ? 864 ' fH= 13.5 MHz for 625 line sources
    ? 858 ' fH = 13.5 MHz for 525 line sources.
  • Data output streams for 16, 12 or 8-bit width with the following formats:
    ? YUV 4 :1 :1 (12-bit)
    ? YUV 4 :2 :2 (16-bit)
    ? YUV 4 :2 :2 (CCIR-656) (8-bit)
    ? RGB (5, 6and 5) (16-bit) with dither
    ? RGB (8, 8and 8) (24-bit) with special application.
  • Odd/even field identification by a non interlace CVBS input signal
  • Fix level for RGB output format during horizontal blanking
  • 720 active samples per line on the YUV bus
  • One user programmable general purpose switch on an output pin
  • Built-in line-21 text slicer
  • A 27 MHz Vertical Blanking Interval (VBI) data bypass programmable by I2PC-bus for INTERCAST applications
  • Power-on control
  • Two via I2PC-bus switchable outputs for the digitized CVBS or Y/C input signals AD1 (7 to 0) and AD2 (7 to 0)
  • Chip enable function (reset for the clock generator and power save mode up from chip version 3)
  • Compatible with memory-based features (line-locked clock)
  • Boundary scan test circuit complies with the ?IEEE Std. 1149.1- 1990? (ID-Code = 0 F111 02 B)
  • I2PC-bus controlled (full read-back ability by an external controller)
  • Low power (<0.5 W), low voltage (3.3 V), small package (LQFP64)
  • 5 V tolerant digital I/O ports.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7111AH/V4SAA7111AHBG9352 702 24557Volume productionSOT393-1
(QFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7111AH/V4
week 21, 2004
SAA7111AHZ/V4SAA7111AHZBD9352 702 25557Volume productionSOT314-2
(LQFP64)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7111AHZ/V4
week 21, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7111AH/V49352 702  24557  NAARROW ELECTRONICS35010/8/2008 Buy online not available
   NADIGI-KEY CORPORATION90710/9/2008 Buy online  
   NAFUTURE ELECTRONICS- NORTH AMER62810/8/2008 Buy online  
   NAMOUSER ELECTRONICS1010/9/2008 Buy online  
SAA7111AHZ/V49352 702  25557  NADIGI-KEY CORPORATION1,05910/9/2008 Buy online not available
   NAFUTURE ELECTRONICS- NORTH AMER45610/8/2008 Buy online  

Applications

  • Desktop/Notebook (PCMCIA) video
  • Multimedia
  • Digital television
  • Image processing
  • Video phone
  • Intercast.


Related applications
LCD display - discretes focus

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.