NXP Semiconductors


Select site:

English

Datasheet

SAA7113H
(Product Specification)
09-May-05, 75 pages, 366 kB

Download all documentation

General description

The 9-bit video input processor is a combination of a two-channel analog preprocessing circuit including source selection, anti-aliasing filter and ADC, an automatic clamp and gain control, a Clock Generation Circuit (CGC), a digital multistandard decoder (PAL BGHI, PAL M, PAL N, combination PAL N, NTSC M, NTSC-Japan, NTSC N and SECAM), a brightness, contrast and saturation control circuit, a multistandard VBI data slicer and a 27 MHz VBI data bypass.

The pure 3.3 V CMOS circuit SAA7113H, analog front-end and digital video decoder, is a highly integrated circuit for desktop video applications. The decoder is based on the principle of line-locked clock decoding and is able to decode the color of PAL, SECAM and NTSC signals into ITU-R BT 601 compatible color component values. The SAA7113H accepts as analog inputs CVBS or S-video (Y/C) from TV or VTR sources. The circuit is I2C-bus controlled.

The integrated high performance multistandard data slicer supports several VBI data standards:

  • Teletext 625 lines: WST (World Standard Teletext) and CCST (Chinese teletext)
  • Teletext 525 lines: US-WST, NABTS (North-American Broadcast Text System) and MOJI (Japanese teletext)
  • Closed caption: Europe and US (line 21)
  • Wide Screen Signalling (WSS)
  • Video Programming Signal (VPS)
  • Time codes (VITC EBU/SMPTE)
  • High-speed VBI data bypass for Intercast application.

Features

  • Four analog inputs, internal analog source selectors, e.g. 4 x CVBS or 2 x Y/C or (1 x Y/C and 2 x CVBS)
  • Two analog preprocessing channels in differential CMOS style for best S/N-performance
  • Fully programmable static gain or automatic gain control for the selected CVBS or Y/C channel
  • Switchable white peak control
  • Two built-in analog anti-aliasing filters
  • Two 9-bit video CMOS Analog-to-Digital Converters (ADCs), digitized CVBS or Y/C-signals are available on the VPO-port via I2C-bus control
  • On-chip clock generator
  • Line-locked system clock frequencies
  • Digital PLL for horizontal sync processing and clock generation, horizontal and vertical sync detection
  • Requires only one crystal (24.576 MHz) for all standards
  • Automatic detection of 50 Hz and 60 Hz field frequency and automatic switching between PAL and NTSC standards
  • Luminance and chrominance signal processing for PAL BGHI, PAL N, combination PAL N, PAL M, NTSC M, NTSC N, NTSC 4.43, NTSC-Japan and SECAM
  • User programmable luminance peaking or aperture correction
  • Cross-color reduction for NTSC by chrominance comb filtering
  • PAL delay line for correcting PAL phase errors
  • Brightness Contrast Saturation (BCS) and hue control on-chip
  • Real-time status information output (RTCO)
  • Two multifunctional real-time output pins controlled by I2C-bus
  • Multistandard VBI data slicer decoding World Standard Teletext (WST), North-American Broadcast Text System (NABTS), closed caption, Wide Screen Signalling (WSS), Video Programming System (VPS), Vertical Interval Time Code (VITC) variants (EBU/SMPTE), etc.
  • Standard ITU-R BT 656 YUV 4 : 2 : 2 format (8-bit) on VPO output bus
  • Enhanced ITU-R BT 656 output format on VPO output bus containing:
    • Active video
    • Raw CVBS data for Intercast applications (27 MHz data rate)
    • Decoded VBI data
  • Boundary scan test circuit complies with the "IEEE Std. 1149.b1 - 1994" (ID-Code = 1 7113 02B)
  • I2C-bus controlled (full read-back ability by an external controller and bit rate up to 400 kbit/s)
  • Low power (< 0.5 W), low voltage (3.3 V), small package (QFP44)
  • Power saving mode by chip enable input
  • Detection of copy protected input signals according to the Macrovision standard; can be used to prevent unauthorized recording of pay-TV or video tape signals.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
SAA7113H/V2SAA7113HB-T9352 667 84518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard MarkingSAA7113H/V2
week 14, 2004
SAA7113H/V2SAA7113HB9352 667 84557Volume productionSOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard MarkingSAA7113H/V2
week 14, 2004

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
SAA7113H/V29352 667  84518  NAARROW ELECTRONICS1,5009/5/2008 Buy online not available
SAA7113H/V29352 667  84557  ASIAWPI4,80009/06/2008 Buy online not available
   NAARROW ELECTRONICS1799/5/2008 Buy online  
   NADIGI-KEY CORPORATION2439/6/2008 Buy online  
   NAFUTURE ELECTRONICS4,0709/5/2008 Buy online  

Applications

  • Notebook (low power consumption)
  • PCMCIA card application
  • AGP based graphics cards
  • Image processing
  • Video phone applications
  • Intercast and PC teletext applications
  • Security applications.


Related applications
LCD display - discretes focus

Parametrics/similar products

Type numberPackageSupply
voltage(V)
ADCsSample
Rate
Analog
Inputs
Supported
Video
Standards
Automatic
Standard
Detection
VBI
Text/Data
Slicer/Teletext
YUV
Output
MacroVision
Detection
SAA7113H/V2SOT307-2
(QFP44)
3.3 2 x 9 bit ITU-601 4 Full World Wide Full World Wide yes 8-bit yes

Similar products

SAA7113H links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.