The SAA7114 is a video capture device for applications at the image port of Video Graphics Array (VGA) controllers.
The SAA7114 is a combination of a two-channel analog preprocessing circuit including source selection, anti-aliasing filter and Analog-to-Digital Converter (ADC), an automatic clamp and gain control, a Clock Generation Circuit (CGC), a digital multistandard decoder containing two-dimensional chrominance/luminance separation by an adaptive comb filter and a high performance scaler, including variable horizontal and vertical up and downscaling and a brightness, contrast and saturation control circuit.
It is a highly integrated circuit for desktop video and similar applications. The decoder is based on the principle of line-locked clock decoding and is able to decode the color of PAL, SECAM and NTSC signals into ITU 601 compatible color component values. The SAA7114 accepts CVBS or S-video (Y/C) as analog inputs from TV or VCR sources, including weak and distorted signals. An expansion port (X port) for digital video (bidirectional half duplex, D1 compatible) is also supported to connect to MPEG or a video phone codec. At the so called image port (I port) the SAA7114 supports 8-bit or 16-bit wide output data with auxiliary reference data for interfacing to VGA controllers.
The target application for the SAA7114 is to capture and scale video images, to be provided as a digital video stream through the image port of a VGA controller, for display via the frame buffer of the VGA, or for capture to system memory.
In parallel the SAA7114 also incorporates provisions for capturing the serially coded data in the Vertical Blanking Interval (VBI) data. Two principal functions are available:
The SAA7114 also incorporates field-locked audio clock generation. This function ensures that there is always the same number of audio samples associated with a field, or a set of fields. This prevents the loss of synchronization between video and audio during capture or playback.
The circuit is I2C-bus controlled (full write/read capability for all programming registers, bit rate up to 400 kbit/s).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| SAA7114H/V2 | SAA7114H/V2,518 | 9352 655 86518 | Volume production | SOT407-1
(LQFP100) | Reel Dry Pack, SMD, 13" | Standard Marking | SAA7114H/V2
| week 12, 2004 |
| SAA7114H/V2 | SAA7114H/V2,557 | 9352 655 86557 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | SAA7114H/V2
| week 12, 2004 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SAA7114H/V2 | 9352 655 86518 | SAA7114H/V2,518 | NA | MOUSER ELECTRONICS | 267 | 7/9/2009 | Buy online | not available | ||
| SAA7114H/V2 | 9352 655 86557 | SAA7114H/V2,557 | ASIA | SACL - Hong Kong/China | yes | 450 | 07/09/2009 | Buy online | Order samples | |
| NA | DIGI-KEY CORPORATION | 222 | 7/9/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,685 | 7/9/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 7,330 | 7/8/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | ADCs | Sample Rate | Field-Locked Audio Clock | Analog Inputs | Supported Video Standards | Automatic Standard Detection | Adaptive 2-D Comb Filter | VBI Text/Data Slicer/Teletext | Scaler | YUV Output | MacroVision Detection | X-Port, Host-Port |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAA7114H/V2 | SOT407-1
(LQFP100) | 3.3 | 2 x 9 bit | ITU-601 | yes | 6 | Full World Wide | Full World Wide | yes | yes | yes | 8-bit or 16-bit | yes | yes |
Similar products
SAA7114
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.