The SAA7118 is a multistandard comb filter video decoder supporting various applications to capture analog video; it includes digitizing of component formats Y-PB-PR and RGB, and is providing high quality, optionally scaled video.
The SAA7118 is a combination of a four-channel analog preprocessing circuit including source selection, anti-aliasing filter and Analog-to-Digital Converter (ADC) with succeeding decimation filters from 27 MHz to 13.5 MHz data rate. Each preprocessing channel comes with an automatic clamp and gain control. The SAA7118 combines a Clock Generation Circuit (CGC), a digital multistandard decoder containing two-dimensional chrominance/luminance separation by an adaptive comb filter and a high performance scaler, including variable horizontal and vertical up and downscaling and a brightness, contrast and saturation control circuit.
It is a highly integrated circuit for desktop video and similar applications. The decoder is based on the principle of line-locked clock decoding and is able to decode the color of PAL, SECAM and NTSC signals into ITU 601 compatible color component values. The SAA7118 accepts CVBS or S-video (Y/C) as analog inputs from TV or VCR sources, including weak and distorted signals as well as baseband component signals Y-PB-PR or RGB. An expansion port (X port) for digital video (bidirectional half duplex, D1 compatible) is also supported to connect to MPEG or a video phone codec. At the so called image port (I port) the SAA7118 supports 8-bit or 16-bit wide output data with auxiliary reference data for interfacing to VGA controllers.
The target application for the SAA7118 is to capture and scale video images, to be provided as a digital video stream through the image port of a VGA controller, for capture to system memory, or just to provide digital baseband video to any picture improvement processing.
The SAA7118 also provides a means for capturing the serially coded data in the Vertical Blanking Interval (VBI) data. Two principal functions are available:
The SAA7118 also incorporates field-locked audio clock generation. This function ensures that there is always the same number of audio samples associated with a field, or a set of fields. This prevents the loss of synchronization between video and audio during capture or playback.
All of the ADCs may be used to digitize a Vestigial Side Band (VSB) signal for subsequent decoding; a dedicated output port and a selectable VSB clock input is provided.
The circuit is I2C-bus controlled (full write/read capability for all programming registers, bit rate up to 400 kbit/s).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SAA7118E/V1/M5 | SAA7118E/V1/M5,518 | 9352 739 16518 | Volume production | SOT700-1
(LBGA156) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SAA7118E/V1/M5 | SAA7118E/V1/M5,557 | 9352 739 16557 | Volume production | SOT700-1
(LBGA156) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | |
| SAA7118H/V1 | SAA7118H/V1,557 | 9352 688 32557 | Volume production | SOT322-2
(QFP160) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| SAA7118E/V1 | SAA7118E/V1,518 | 9352 673 95518 | Withdrawn Replacement product | SOT700-1
(LBGA156) | Reel Dry Pack, SMD, 13" | Standard Marking | |
| SAA7118E/V1 | SAA7118E/V1,551 | 9352 673 95551 | Withdrawn Replacement product | SOT700-1
(LBGA156) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| SAA7118E/V1 | SAA7118E/V1,557 | 9352 673 95557 | Withdrawn Replacement product | SOT700-1
(LBGA156) | Tray Dry Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| SAA7118E/V1/M5 | SAA7118E/V1/M5,518 | SAA7118E_V1_M5 |
| Always Pb-free | ||||
| SAA7118E/V1/M5 | SAA7118E/V1/M5,557 | SAA7118E_V1_M5 |
| Always Pb-free | ||||
| SAA7118H/V1 | SAA7118H/V1,557 | SAA7118H_V1 |
| week 12, 2004 |
The variants in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| SAA7118E/V1/M5 | 9352 739 16518 | SAA7118E/V1/M5,518 | NA | MOUSER ELECTRONICS | 159 | 2/9/2010 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 557 | 2/8/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 41 | 2/8/2010 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 159 | 2/9/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| SAA7118E/V1/M5 | 9352 739 16557 | SAA7118E/V1/M5,557 | NA | ARROW ELECTRONICS | 557 | 2/8/2010 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 3,775 | 2/8/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 522 | 2/8/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 02/09/2010 | Buy online | ||||||
| SAA7118H/V1 | 9352 688 32557 | SAA7118H/V1,557 | NA | ARROW ELECTRONICS | 557 | 2/8/2010 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 130 | 2/6/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 02/09/2010 | Buy online |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| SAA7118E/V1 | 935267395518 | 30-Sep-08 | 31-Dec-08 | SAA7118E/V1/M5(leadfree) | DN 60 |
| Limited Supply. See Replacement. |
| SAA7118E/V1 | 935267395551 | DN | |||||
| SAA7118E/V1 | 935267395557 | 30-Sep-08 | 31-Dec-08 | SAA7118E/V1/M5(leadfree) | DN 60 |
| Limited Supply. See Replacement. |
Application Notes
Support Documents
| Type number | Package | Supply voltage(V) | ADCs | Sample Rate | Field-Locked Audio Clock | Analog Inputs | RGB/YCrCb Component Input | Supported Video Standards | Automatic Standard Detection | Adaptive 2-D Comb Filter | VBI Text/Data Slicer/Teletext | Scaler | YUV Output | VSB/COFDM Output Port | I²C Status Interrupt Pin | MacroVision Detection | X-Port, Host-Port |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAA7118E/V1 | SOT700-1
(LBGA156) | 3.3 | 4 x 9 bit Low Noise | Twice ITU-601 | yes | 16 | yes | Full World Wide | Full World Wide Standard Detection | yes | yes | yes | 8-bit or 16-bit | yes | yes | Enhanced | yes |