NXP Semiconductors


Select site:

English

SAA7120H; SAA7121H

Selection guide

Datasheet

SAA7120H; SAA7121H
(Product Specification)
11-Oct-02, 36 pages, 158 kB

Download all documentation

SAA7120H; SAA7121H - Digital video encoder

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The SAA7120H; SAA7121H encodes digital YUV video data to an NTSC or PAL CVBS or S-video signal. The circuit accepts CCIR compatible YUV data with 720 active pixels per line in 4 : 2 : 2 multiplexed formats, for example MPEG decoded data. It includes a sync/clock generator and on-chip DACs.

Features

  • Monolithic CMOS 3.3 V device
  • Digital PAL/NTSC encoder
  • System pixel frequency 13.5 MHz
  • Accepts MPEG decoded data on 8-bit wide input port; input data format CB-Y-CR (CCIR 656)
  • Three Digital-to-Analog Converters (DACs) for Y, C and CVBS two times oversampled with 10-bit resolution
  • Real-time control of subcarrier
  • Cross-colour reduction filter
  • Closed captioning encoding and World Standard Teletext (WST) and North-American Broadcast Text System (NABTS) teletext encoding including sequencer and filter
  • Line 23 Wide Screen Signalling (WSS) encoding
  • Fast I2C-bus control port (400 kHz)
  • Encoder can be master or slave
  • Programmable horizontal and vertical input synchronization phase
  • Programmable horizontal sync output phase
  • Internal Colour Bar Generator (CBG)
  • 2 x 2 bytes in lines 20 (NTSC) for copy guard management system can be loaded via I2C-bus
  • Down mode of DACs
  • Controlled rise/fall times of synchronization and blanking output signals
  • MacrovisionTM(1) Pay-per-View copy protection system rev. 7.01 and rev. 6.1 as option; this applies to SAA7120H only. The device is protected by USA patent numbers 4631603, 4577216 and 4819098 and other intellectual property rights. Use of the Macrovision anti-copy process in the device is licensed for non-commercial home use only. Reverse engineering or disassembly is prohibited. Please contact your nearest Philips Semiconductors sales office for more information
  • QFP44 package.
(1) MacrovisionTM is a trademark of the Macrovision Corporation.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
SAA7121H/V2SAA7121H/V2,5189352 644 26518Volume productionSOT307-2
(QFP44)
Reel Dry Pack, SMD, 13"Standard Marking
SAA7121H/V2SAA7121H/V2,5579352 644 26557Volume productionSOT307-2
(QFP44)
Tray Dry Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
SAA7121H/V2SAA7121H/V2,518SAA7121H_V2
week 21, 2004
SAA7121H/V2SAA7121H/V2,557SAA7121H_V2
week 21, 2004

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
SAA7121H/V29352 644 26518  SAA7121H/V2,518  EUFARNELL557 11/23/2009Buy onlinenot available
    NADIGI-KEY CORPORATION2,221 11/21/2009Buy online 
SAA7121H/V29352 644 26557  SAA7121H/V2,557  NAMOUSER ELECTRONICS1,088 11/21/2009Buy onlineOrder samples
    EUFARNELL557 11/23/2009Buy online 
    NADIGI-KEY CORPORATION1,340 11/21/2009Buy online 
    NAMOUSER ELECTRONICS1,088 11/21/2009Buy online 
    NAFUTURE ELECTRONICS4,082 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING257 11/23/2009Buy online 
    NAARROW ELECTRONICS901 11/23/2009Buy online 
    ASIASACL - Hong Kong/Chinayes48011/21/2009Buy online 
    ASIAWPI4,80048011/20/2009Buy online 

Block diagrams/pinning